index 7057b5980c4a2fa26911e134de81907564c3e135..e69b6e44dbf1508cd5d1f76a9bc73280f16c5b4e 100644 (file)
Changelog
#########
-1.2.0 [Processor Linux SDK 5.2]
+1.3.0 [Processor Linux SDK 5.3]
+===============================
+**Added**
+
+#. Added DSP support for MNIST example.
+
+**Changed**
+
+#. PSDK 5.3 and TIDL-API 1.3 use a slightly modified TIDL network binary
+ format to support ONNX network import. TIDL-API 1.3, as well as
+ tidl-viewer utility, can read both network formats before and after the
+ change. Network binary in TIDL-API 1.2 and earlier is of size 483364
+ bytes, network binary in TIDL-API 1.3 is of size 484384 bytes.
+
+#. Improved performance of concat layer on C66x DSP.
+
+1.2.2 [Processor Linux SDK 5.2]
===============================
**Added**