index eed7a43e450bff02f96b23ad60c36c6f1ae9a3e7..ff7f125a1c985efe5a888e7480fe3ee1a02f3023 100644 (file)
--- a/docs/source/example.rst
+++ b/docs/source/example.rst
DSP: 21.1 ms 22.3 ms 5.62 %
====================== ==================== ============
+Test
+----
+This example is used to test pre-converted networks included in the TIDL API package (``test/testvecs/config/tidl_models``). When run without any arguments, the program ``test_tidl`` will run all available networks on the C66x DSPs and EVEs available on the SoC. Use the ``-c`` option to specify a single network. Run ``test_tidl -h`` for details.
+
Running Examples
----------------