Add test images under CC0 license
[tidl/tidl-api.git] / examples / imagenet / main.cpp
index 0aaf8d0b8daa57819a9885b290b207d8a717f58b..bcd61931662cc89339ecf54493cdf5d534222ad0 100644 (file)
@@ -98,9 +98,8 @@ int main(int argc, char *argv[])
     }
 
     // Process arguments
-    chdir("../test");
     std::string config      = "j11_v2";
-    std::string input_file  = "../test/testvecs/input/airshow.jpg";
+    std::string input_file  = "../test/testvecs/input/objects/cat-pet-animal-domestic-104827.jpeg";
     int         num_devices = 1;
     DeviceType  device_type = DeviceType::DLA;
     ProcessArgs(argc, argv, config, num_devices, device_type, input_file);
@@ -177,8 +176,8 @@ bool RunConfiguration(const std::string& config_file, int num_devices,
         std::vector<void *> buffers;
         for (auto &eo : execution_objects)
         {
-            ArgInfo in  = { ArgInfo(malloc_ddr<char>(frame_sz), frame_sz)};
-            ArgInfo out = { ArgInfo(malloc_ddr<char>(frame_sz), frame_sz)};
+            ArgInfo in  = { ArgInfo(malloc(frame_sz), frame_sz)};
+            ArgInfo out = { ArgInfo(malloc(frame_sz), frame_sz)};
             eo->SetInputOutputBuffer(in, out);
 
             buffers.push_back(in.ptr());
@@ -228,7 +227,7 @@ bool RunConfiguration(const std::string& config_file, int num_devices,
         }
 
         for (auto b : buffers)
-            __free_ddr(b);
+            free(b);
 
     }
     catch (tinn::Exception &e)