index ec183286182124ee94991f84a5d4592ed608ff6d..86f81e55cd8c21f464ef19320ff86ef83f5bf073 100644 (file)
signal(SIGTERM, exit);
// If there are no devices capable of offloading TIDL on the SoC, exit
- uint32_t num_dla = Executor::GetNumDevices(DeviceType::DLA);
+ uint32_t num_eve = Executor::GetNumDevices(DeviceType::EVE);
uint32_t num_dsp = Executor::GetNumDevices(DeviceType::DSP);
- if (num_dla == 0 && num_dsp == 0)
+ if (num_eve == 0 && num_dsp == 0)
{
std::cout << "TI DL not supported on this SoC." << std::endl;
return EXIT_SUCCESS;
std::string config = DEFAULT_CONFIG;
std::string input_file = DEFAULT_INPUT;
int num_devices = 1;
- DeviceType device_type = (num_dla > 0 ? DeviceType::DLA:DeviceType::DSP);
+ DeviceType device_type = (num_eve > 0 ? DeviceType::EVE:DeviceType::DSP);
ProcessArgs(argc, argv, config, num_devices, device_type, input_file);
if ((object_class_table = GetObjectClassTable(config)) == nullptr)
break;
case 't': if (*optarg == 'e')
- device_type = DeviceType::DLA;
+ device_type = DeviceType::EVE;
else if (*optarg == 'd')
device_type = DeviceType::DSP;
else
"Optional arguments:\n"
" -c <config> Valid configs: jseg21_tiscapes, jseg21\n"
" -n <number of cores> Number of cores to use (1 - 4)\n"
- " -t <d|e> Type of core. d -> DSP, e -> DLA\n"
+ " -t <d|e> Type of core. d -> DSP, e -> EVE\n"
" -i <image> Path to the image file\n"
" Default are 3 frames in testvecs\n"
" -i camera Use camera as input\n"