index 9c6238fb139c30a13f27613162b679708ef7bb7f..2b20eaf9b3c5a5acd0238f76e21c776c1b193556 100644 (file)
--- a/tidl_api/inc/executor.h
+++ b/tidl_api/inc/executor.h
//! Enumerates types of devices available to offload the network.
enum class DeviceType { DSP, /**< Offload to C66x DSP */
- DLA /**< Offload to TI DLA */
+ EVE /**< Offload to TI EVE */
};
//! Enumerates IDs for devices of a given type.
-enum class DeviceId : int { ID0=0, /**< DSP1 or DLA1 */
- ID1, /**< DSP2 or DLA2 */
- ID2, /**< DLA3 */
- ID3 /**< DLA4 */
+enum class DeviceId : int { ID0=0, /**< DSP1 or EVE1 */
+ ID1, /**< DSP2 or EVE2 */
+ ID2, /**< EVE3 */
+ ID3 /**< EVE4 */
};
//! Used to specify the set of devices available to an Executor
//! Configuration configuration;
//! configuration.ReadFromFile("path to configuration file");
//! DeviceIds ids1 = {DeviceId::ID2, DeviceId::ID3};
- //! Executor executor(DeviceType::DLA, ids, configuration);
+ //! Executor executor(DeviceType::EVE, ids, configuration);
//! @endcode
//!
- //! @param device_type DSP or EVE/DLA device
+ //! @param device_type DSP or EVE device
//! @param ids Set of devices uses by this instance of the Executor
//! @param configuration Configuration used to initialize the Executor
//! @param layers_group_id Layers group that this Executor should run
//! @brief Returns the number of devices of the specified type
//! available for TI DL.
- //! @param device_type DSP or EVE/DLA device
+ //! @param device_type DSP or EVE/EVE device
//! @return number of devices available
static uint32_t GetNumDevices(DeviceType device_type);