summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 76a3646)
raw | patch | inline | side by side (parent: 76a3646)
author | Yuan Zhao <yuanzhao@ti.com> | |
Tue, 27 Aug 2019 18:56:02 +0000 (13:56 -0500) | ||
committer | Yuan Zhao <yuanzhao@ti.com> | |
Tue, 27 Aug 2019 18:57:26 +0000 (13:57 -0500) |
- TIDL_PARAM_HEAP_SIZE_EVE, TIDL_PARAM_HEAP_SIZE_DSP,
TIDL_NETWORK_HEAP_SIZE_EVE, TIDL_NETWORK_HEAP_SIZE_DSP,
TIDL_EXTMEM_ALLOC_OPT_EVE, TIDL_EXTMEM_ALLOC_OPT_DSP
are provided to overwrite the heap sizes and heap allocation optimization
level (1 or 2) that are specified by default or by application.
- MCT-1215
TIDL_NETWORK_HEAP_SIZE_EVE, TIDL_NETWORK_HEAP_SIZE_DSP,
TIDL_EXTMEM_ALLOC_OPT_EVE, TIDL_EXTMEM_ALLOC_OPT_DSP
are provided to overwrite the heap sizes and heap allocation optimization
level (1 or 2) that are specified by default or by application.
- MCT-1215
index 47c0d9c6db38636089083b1d80d5d7c2e3f721f0..80d8a7490ba99f7be077b89b60b81d3fe377c098 100644 (file)
The memory for parameter and network heaps is itself allocated from OpenCL global memory (CMEM). Refer :ref:`opencl-global-memory` for details.
+In addition, the following environment variables are provided to overwrite
+the heap sizes and heap allocation optimization level (1 or 2) that are
+specified by default or by application.
+.. code-block:: bash
+
+ TIDL_PARAM_HEAP_SIZE_EVE
+ TIDL_PARAM_HEAP_SIZE_DSP
+ TIDL_NETWORK_HEAP_SIZE_EVE
+ TIDL_NETWORK_HEAP_SIZE_DSP
+ TIDL_EXTMEM_ALLOC_OPT_EVE
+ TIDL_EXTMEM_ALLOC_OPT_DSP
+ # # for example,
+ # TIDL_PARAM_HEAP_SIZE_EVE=3000000 TIDL_NETWORK_HEAP_SIZE_EVE=21000000 TIDL_PARAM_HEAP_SIZE_DSP=3000000 TIDL_NETWORK_HEAP_SIZE_DSP=2000000 ./tidl_classification -g 2 -d 1 -e 4 -l ./imagenet.txt -s ./classlist.txt -i ./clips/test10.mp4 -c ./stream_config_j11_v2.txt
.. _network_layer_output:
index 8f512e8654d9d8fdce08732eaf093597e1628df3..c67b22c75afc4cece552315fd242c248e3253e06 100644 (file)
noZeroCoeffsPercentage(100),
preProcType(0),
runFullNet(false),
- NETWORK_HEAP_SIZE(64 << 20), // 64MB for inceptionNetv1
- PARAM_HEAP_SIZE(9 << 20), // 9MB for mobileNet1
+ NETWORK_HEAP_SIZE(internal::DEFAULT_NETWORK_HEAP_SIZE),
+ PARAM_HEAP_SIZE(internal::DEFAULT_PARAM_HEAP_SIZE),
enableOutputTrace(false),
enableApiTrace(false),
showHeapStats(false),
index 8020d4e104f4fb1444582e635b718d1c40cab1e3..7a860408ef4c678d0a2c098e71c07ef602e0cf60 100644 (file)
*****************************************************************************/
#include <assert.h>
+#include <cstdlib>
#include "executor.h"
#include "executor_impl.h"
#include "parameters.h"
shared_networkparam_heap_m(nullptr, &__free_ddr),
device_ids_m(ids),
core_type_m(core_type),
- layers_group_id_m(layers_group_id)
+ layers_group_id_m(layers_group_id),
+ extmem_alloc_opt_m(TIDL_optimiseExtMemL1)
{
std::string name = STRING(SETUP_KERNEL) ";" STRING(INIT_KERNEL) ";"
STRING(PROCESS_KERNEL) ";" STRING(CLEANUP_KERNEL);
{
configuration_m = configuration;
+ // Env Vars: Overwrite default heap sizes and allocation optimization level
+ char *param_heap = nullptr;
+ char *network_heap = nullptr;
+ char *extmem_opt = nullptr;
+ if (core_type_m == DeviceType::DSP)
+ {
+ param_heap = getenv("TIDL_PARAM_HEAP_SIZE_DSP");
+ network_heap = getenv("TIDL_NETWORK_HEAP_SIZE_DSP");
+ extmem_opt = getenv("TIDL_EXTMEM_ALLOC_OPT_DSP");
+ }
+ else
+ {
+ param_heap = getenv("TIDL_PARAM_HEAP_SIZE_EVE");
+ network_heap = getenv("TIDL_NETWORK_HEAP_SIZE_EVE");
+ extmem_opt = getenv("TIDL_EXTMEM_ALLOC_OPT_EVE");
+ }
+ if (param_heap != nullptr)
+ configuration_m.PARAM_HEAP_SIZE = atoi(param_heap);
+ if (network_heap != nullptr)
+ configuration_m.NETWORK_HEAP_SIZE = atoi(network_heap);
+ if (extmem_opt != nullptr && *extmem_opt == '2')
+ extmem_alloc_opt_m = TIDL_optimiseExtMemL2;
+
// Allocate, initialize TIDL_CreateParams object
up_malloc_ddr<TIDL_CreateParams> shared_createparam(
malloc_ddr<TIDL_CreateParams>(),
if (configuration_m.enableOutputTrace)
CP->optimiseExtMem = TIDL_optimiseExtMemL0;
else
- CP->optimiseExtMem = TIDL_optimiseExtMemL1;
+ CP->optimiseExtMem = extmem_alloc_opt_m;
}
Exception::Exception(const std::string& error, const std::string& file,
index bc6b187668714039e48ce9bfdb600ee019f705c6..8e7935105556c09bbc2704ac5938df2c4e40c1b6 100644 (file)
DeviceIds device_ids_m;
DeviceType core_type_m;
int layers_group_id_m;
+ eTIDL_optimiseExtMem extmem_alloc_opt_m;
};
} // namespace tidl
index 6c6635830e4489f5ef338cc442318a387c3a5e3e..721feec802c2d3196c8165bc1180ac5b165b8040 100644 (file)
namespace tidl {
namespace internal {
+const size_t DEFAULT_PARAM_HEAP_SIZE = (9<<20); // 9MB for mobileNet1
+const size_t DEFAULT_NETWORK_HEAP_SIZE = (64<<20); // 64MB for inceptionNetv1
const size_t DMEM0_SIZE = 8*1024;
const size_t DMEM1_SIZE = 128*1024;
const size_t OCMC_SIZE = 320*1024;