]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - tidl/tidl-api.git/history - docs/source/example.rst
Merge tag 'v01.03.00' into develop
[tidl/tidl-api.git] / docs / source / example.rst
2018-11-28 Ajay JayarajMerge tag 'v01.02.00' into develop
2018-11-28 Ajay JayarajMerge branch 'release/v01.02.00' v01.02.00
2018-11-28 Yuan ZhaoAdd jdetnet_voc network and make it the default
2018-11-27 Yuan ZhaoUpdate imagenet example with new softmax output
2018-11-27 Yuan ZhaoAdd link in changelog for mnist example
2018-11-27 Yuan ZhaoAdd MNIST LeNet network model and test input
2018-11-15 Ajay JayarajDocumentation - update 'Using the API' chapter
2018-10-08 Ajay JayarajRemoved unused API functionality, added changelog
2018-09-07 Ajay JayarajMerge branch 'release/v01.01.00.00' v01.01.00.00
2018-09-06 Yuan ZhaoOptimize examples with EOP double buffering
2018-09-06 Ajay JayarajUpdates to User's Guide and related examples
2018-09-05 Yuan ZhaoVideo input option and document update
2018-08-30 Ajay JayarajAdded example to illustrate pipelining across EOs
2018-08-29 Ajay JayarajRefactor examples - test, one_eo_per_frame
2018-07-10 Yuan ZhaoMerge tag 'v01.00.00.02' into develop
2018-07-10 Yuan ZhaoMerge branch 'hotfix/v01.00.00.02' v01.00.00.02
2018-07-09 Yuan ZhaoClarify imagenet example output
2018-07-05 Ajay JayarajEmit a warning when running on 2 EVEs instead of 4
2018-06-28 Ajay JayarajDocumentation and top-level makefile updates
2018-06-28 Yuan ZhaoTIDL-API docu update: time, probability
2018-06-26 Ajay JayarajRenamed compute engine to EVE
2018-05-25 Ajay JayarajMerge branch 'release/v01.00.00' v01.00.00.00
2018-05-25 Ajay JayarajDocumentation - additions and cleanup
2018-05-23 Yuan ZhaoAdd documentation for examples
2018-05-14 Ajay JayarajDocumentation - renaming and additional content
2018-04-19 Ajay JayarajRenamed namespace (tidl -> tinn), updated documentation