Add mnist example with low compute
[tidl/tidl-api.git] / tidl_api /
2018-11-26 Ajay JayarajUpdate reference output for unit tests
2018-11-15 Ajay JayarajInitialize EO::current_frame_idx_m in constructor
2018-11-13 Ajay JayarajUpdated parameter description in doxygen comments
2018-11-07 Ajay JayarajBuild Python bindings library by default
2018-11-01 Ajay JayarajUpdated manifest for v1.2.0
2018-10-31 Ajay JayarajUpdated Python bindings to reflect API changes
2018-10-30 Yuan ZhaoAdd contextSize: hide OCL_TIDL_CACHE_ALIGN on host
2018-10-25 Ajay JayarajAdded graph viewer for TIDL API timestamp data
2018-10-19 Ajay JayarajSimplify API for multiple contexts
2018-10-19 Yuan ZhaoEnqueue multiple frames at device side
2018-10-15 Ajay JayarajQuantization history configuration parameters
2018-10-08 Ajay JayarajRemoved unused API functionality, added changelog
2018-10-01 Ajay JayarajRefactor imgutils::PreProcImage function
2018-09-26 Ajay JayarajAdding pybind11 v2.2.4 to repo
2018-09-26 Ajay JayarajAdded Python 3 bindings for TIDL API
2018-09-12 Yuan ZhaoRestore version to 1.2.0.0
2018-09-12 Yuan ZhaoMerge tag 'v01.01.00.01' into develop
2018-09-12 Yuan ZhaoMerge branch 'hotfix/v01.01.00.01' v01.01.00.01
2018-09-10 Yuan ZhaoStart hotfix v01.01.00.01
2018-09-07 Ajay JayarajMerge tag 'v01.01.00.00' into develop
2018-09-07 Ajay JayarajMerge branch 'release/v01.01.00.00' v01.01.00.00
2018-09-06 Ajay JayarajUpdated version to 1.2.0
2018-09-05 Yuan ZhaoVideo input option and document update
2018-08-29 Ajay JayarajRefactor examples - test, one_eo_per_frame
2018-08-24 Ajay JayarajAdded an example to illustrate 1 EO per frame
2018-08-22 Ajay JayarajDocumentation - refactoring and updates
2018-08-21 Ajay JayarajReport memory usage when device allocation fails
2018-08-20 Yuan ZhaoExecutionObjectPipeline for executing layersGroups
2018-08-13 Ajay JayarajModified IODeviceArgInfo to enable pipelining EOs
2018-08-13 Ajay JayarajRemove implementation details from ArgInfo
2018-08-10 Ajay JayarajRemove input, output buffers from process kernel
2018-08-09 Ajay JayarajSupport layer group id assignment updates
2018-08-08 Ajay JayarajAdd support for accessing layer output data
2018-07-25 Yuan ZhaoMerge tag 'v01.00.00.03' into develop
2018-07-25 Yuan ZhaoMerge branch 'hotfix/v01.00.00.03' v01.00.00.03
2018-07-25 Yuan ZhaoUpdate to version 01.00.00.03
2018-07-10 Yuan ZhaoRestore version to 01.01.00.00 after merge
2018-07-10 Yuan ZhaoMerge tag 'v01.00.00.02' into develop
2018-07-10 Yuan ZhaoMerge branch 'hotfix/v01.00.00.02' v01.00.00.02
2018-06-26 Ajay JayarajRenamed compute engine to EVE
2018-06-25 Ajay JayarajUpdate examples Makefile to use /usr/share/ti/tidl
2018-06-21 Ajay Jayarajtidl-viewer: fixes for yocto nativesdk build failures
2018-06-21 Ajay Jayarajtidl-viewer: fixes for yocto nativesdk build failures v01.00.00.01
2018-05-25 Ajay JayarajUpdated version to 1.1.0
2018-05-25 Ajay JayarajMerge branch 'release/v01.00.00' v01.00.00.00
2018-05-23 Ajay Jayarajlicense headers: updated year, added where missing
2018-05-21 Ajay JayarajAdded version to tidl_viewer, build cleanup
2018-05-17 Ajay JayarajFixes for Klocwork issues
2018-05-15 Ajay JayarajViewer - add layer indices to graph output
2018-05-14 Ajay JayarajRename to TIDL