Optimize examples with EOP double buffering
[tidl/tidl-api.git] / tidl_api /
2018-09-05 Yuan ZhaoVideo input option and document update
2018-08-29 Ajay JayarajRefactor examples - test, one_eo_per_frame
2018-08-24 Ajay JayarajAdded an example to illustrate 1 EO per frame
2018-08-22 Ajay JayarajDocumentation - refactoring and updates
2018-08-21 Ajay JayarajReport memory usage when device allocation fails
2018-08-20 Yuan ZhaoExecutionObjectPipeline for executing layersGroups
2018-08-13 Ajay JayarajModified IODeviceArgInfo to enable pipelining EOs
2018-08-13 Ajay JayarajRemove implementation details from ArgInfo
2018-08-10 Ajay JayarajRemove input, output buffers from process kernel
2018-08-09 Ajay JayarajSupport layer group id assignment updates
2018-08-08 Ajay JayarajAdd support for accessing layer output data
2018-07-25 Yuan ZhaoMerge tag 'v01.00.00.03' into develop
2018-07-25 Yuan ZhaoMerge branch 'hotfix/v01.00.00.03' v01.00.00.03
2018-07-25 Yuan ZhaoUpdate to version 01.00.00.03
2018-07-10 Yuan ZhaoRestore version to 01.01.00.00 after merge
2018-07-10 Yuan ZhaoMerge tag 'v01.00.00.02' into develop
2018-07-10 Yuan ZhaoMerge branch 'hotfix/v01.00.00.02' v01.00.00.02
2018-06-26 Ajay JayarajRenamed compute engine to EVE
2018-06-25 Ajay JayarajUpdate examples Makefile to use /usr/share/ti/tidl
2018-06-21 Ajay Jayarajtidl-viewer: fixes for yocto nativesdk build failures
2018-06-21 Ajay Jayarajtidl-viewer: fixes for yocto nativesdk build failures v01.00.00.01
2018-05-25 Ajay JayarajUpdated version to 1.1.0
2018-05-25 Ajay JayarajMerge branch 'release/v01.00.00' v01.00.00.00
2018-05-23 Ajay Jayarajlicense headers: updated year, added where missing
2018-05-21 Ajay JayarajAdded version to tidl_viewer, build cleanup
2018-05-17 Ajay JayarajFixes for Klocwork issues
2018-05-15 Ajay JayarajViewer - add layer indices to graph output
2018-05-14 Ajay JayarajRename to TIDL