]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - tiesr/tiesr.git/shortlog
tiesr/tiesr.git
2017-10-04 lnetschPreparation for [#1443] saving Netbeans development... master
2017-10-03 lnetschPreparation for [#1443]
2017-10-03 lnetschPart of [#1471], update perl libraries used
2017-10-03 lnetsch[#1470] included index for _SIL
2017-10-03 lnetsch[#1469] Add handling of HTK varFloors macro
2017-10-03 lnetsch[#1468] Add arbitrary mixture tying and mean macro...
2014-03-13 lnetsch[#1461] modify loop to process mean adaptation so index...
2013-10-16 lnetsch[#1455] Add comment on parameter to run continuously.
2013-10-15 lnetsch[#1454] Merge changes from C55 branch revision 143...
2013-10-14 lnetsch[#1451] Merge changes from C55 branch to expand frames...
2013-06-19 lnetsch[#1455] Add capability to run continuous live-mode...
2013-06-19 lnetsch[#1455] Add capability to run continuous live-mode...
2013-04-16 lnetsch[#1450] Clarify documentation.
2013-04-12 lnetsch[#1450] Track beam and time cell usage. Trigger compres...
2013-04-01 lnetsch[#1449] Added capability in TIesrDT to make phones...
2013-01-18 lnetsch[#1449] add capability in TIesrDT to handle special...
2012-07-05 lnetsch[#1407] add shell script to indicate how to run TestTIe...
2012-07-05 lnetsch[#1271] Merge changes and improvements from C55 branch...
2012-07-03 lnetsch[#1271] Merge changes and improvements from C55 branch...
2012-04-12 lnetsch[#1440] Modify character handling so that hmm indices...
2012-02-01 lnetsch[#1437] Add stereo data collection in TIesrFA interface...
2012-01-06 lnetsch[#1344] add draft document about TIesr parameters....
2012-01-06 lnetsch[#1434] Add Netbeans configurations to build TestTIesrS...
2012-01-06 lnetsch[#1434] Add Netbeans configurations to build TIesrSI...
2012-01-06 lnetsch[#1434] Add Netbeans configurations to build TestTIesrF...
2012-01-06 lnetsch[#1434] Add Netbeans configurations to build TIesrFA_AL...
2012-01-06 lnetsch[#1434] Add Netbeans configurations to build TIesrEngin...
2012-01-06 lnetsch[#1434] Add Netbeans configurations to build TIesrEngin...
2012-01-06 lnetsch[#1434] Add Netbeans configurations to build TestTIesrF...
2012-01-06 lnetsch[#1434] Add Netbeans configurations to build TIesrFlex...
2012-01-06 lnetsch[#1434] Add Netbeans configurations to build TestTIesrD...
2012-01-06 lnetsch[#1434] Add Netbeans configurations to build TIesrDict...
2012-01-06 lnetsch[#1434] Add Netbeans configurations to build TestTIesrD...
2012-01-06 lnetsch[#1434] Add Netbeans configurations to build TIesrDT...
2011-12-01 lnetsch[#1429] fixed htk_model_compare bug that did not check...
2011-11-28 lnetsch[#1427] Test specifically for sil or sp phone names
2011-11-11 lnetsch[#1417] Add newline in error message.
2011-11-11 lnetsch[#1417] Add maximum limit to number of allowable phones...
2011-08-25 lnetsch[#1407] Initial commit of the TIesr speaker-dependent...
2011-07-05 lnetsch[#1407] For some configurations of TIesr hmm2phone...
2011-05-17 lnetsch[#1358] - Prepare documentation additions and release...
2011-05-17 lnetsch[#1354] Add documentation comments to TRAN_DUR_BIAS...
2011-05-16 lnetsch[#1355] Add default SAMPLE_RATE for windows version...
2011-05-13 lnetsch[#1354] Merge r75 changes from cm_mods branch to trunk...
2011-05-13 lnetsch[#1350] Set defaults for scaling in the event of an...
2011-05-11 lnetsch[#1341] Fix loc_accum normalization to use frame_cnt[0].
2011-04-21 lnetsch[#1348] Merge changes that fix FFT normalization from...
2011-04-15 lnetsch[#1347] added relative reference to versioning file...
2011-04-14 lnetsch[#1345] Update default configuration for TestTIesrDT...
2011-04-12 lnetsch[#1326] Allow priors for MFCC vectors of any size....
2011-04-11 lnetsch[#1341] Fixed first two items, sbc_update_SBC call...
2011-04-11 lnetsch[#1336] allocate same space size for anwer and answer_back
2011-04-08 lnetsch[#1338] Check to ensure inputs to hmm_codes and answers...
2011-04-08 lnetsch[#1323] explicitly check if symbol index is a stop...
2011-04-08 lnetsch[#1302] fixed mfcc_mean update weighting to reflect...
2011-04-08 lnetsch[#1325] fixed MATCH_TIME macro input argument.
2011-02-28 lnetsch[#1317] allocate arrays for Sym2PosType structure dynam...
2011-02-28 lnetsch[#1316]: In trunk, merge the changes from r34 in the...
2011-02-25 lnetschPart of [#1271]; merge changes to confidence measure...
2011-02-15 lnetsch[#1304] Add missing dependencies to configurations
2011-02-11 lnetsch[#1303] Fix pmc call so identical offsets are used...
2011-02-08 lnetsch[#1296] Fix output so mean vectors for each HMM are...
2011-01-21 lnetsch [#1294] Change "==" to "=" in Makefile post-build...
2011-01-18 lnetsch[#1289] enhance documentation for creating dictionaries...
2010-12-16 lnetschPart of [#1270]: Modify TIesrEngine to handle various...
2010-12-16 lnetschPart of [#1270]: In GaussianCluster tool, increase...
2010-12-16 lnetsch[#1269] In TestTIesrSI, check sem_wait for interrupt...
2010-12-16 lnetsch[#1268] Delete pathName if read_letter_map fails
2010-12-16 lnetsch[#1267] Free channel_name when initialization fails...
2010-09-28 lnetsch[#1131] Add capability to bypass use of pronunciation...
2010-08-13 lnetsch[#1186] Memory allocation sizes fixed.
2010-08-13 lnetschPart of [#1147]. Modify TIesrFlex so that it can handle...
2010-07-09 lnetsch[#1148] Fix GetPron, so it uppercases word prior to...
2010-07-08 lnetsch[#1147] Modifications to enable TIesrDT, dictproc,...
2010-06-30 lnetsch[#1133] Modified TIesrDT.c and TIesrDT.h so that byte...
2010-06-30 lnetsch[#1132] Fix htk_ttp_map.pl tool and add c_to_char.pl...
2010-06-04 lnetschPart of [#1112]: Update TIesr project source and docume...
2010-05-06 lnetsch[#1084] Fix unsigned/signed char error that caused...
2010-05-06 lnetsch[#1077] check sem_wait return. Allows gdb to debug...
2010-05-06 lnetsch[#1085] Add documentation about no tee models
2010-03-10 lnetsch[#1059] Commit initial trunk line of development.
2010-03-03 rootInitial Repository Skeleton