]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ubuntu-packaging-samples/u-boot.git/shortlog
ubuntu-packaging-samples/u-boot.git
2012-04-21 Wolfgang DenkPrepare v2012.04 v2012.04
2012-04-21 Stephan Linznet: ll_temac: drop obsolete "NAMESIZE" define
2012-04-21 Simon GlassAdd 'patman' patch generation, checking and submission...
2012-04-21 Jens Scharsigeb_cpux9k2: add USB host support to board
2012-04-21 Dirk Behmemmc: Fix warning if CONFIG_MMC_TRACE is enabled
2012-04-21 Jeroen Hofsteeehci-omap: fix for enabling the correct usb port
2012-04-21 Wolfgang Denkfdt: avoid bad MAKEALL status
2012-04-21 Wolfgang Denkfdt: fix out of tree builds with DT support
2012-04-21 Wolfgang DenkGCC4.6: Squash warnings in onenand_base.c
2012-04-18 Wolfgang DenkPrepare v2012.04-rc3 v2012.04-rc3
2012-04-18 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-sh
2012-04-18 Nobuhiro Iwamatsush: ecovec: Change macro from BOARD_LATE_INIT to CONFIG...
2012-04-18 Phil Edworthysh: Fix rsk7264 pin setup for on-board ethernet
2012-04-17 Dirk Behmei.MX6: arm2: Add AXI cache and Qos setting
2012-04-16 Wolfgang DenkPrepare v2012.04-rc2; minor Coding Style cleanup v2012.04-rc2
2012-04-16 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-arm
2012-04-16 Marek VasutARM926EJS: Fix cache.c to comply with checkpatch.pl
2012-04-16 Marek VasutARM926EJS: Make asm routines volatile in cache ops
2012-04-16 Stefano BabicMX35: mx35pdk: wrong board revision
2012-04-16 Stefano BabicARM1136: MX35: Make asm routines volatile in cache ops
2012-04-16 Stefano BabicARM: add u-boot.imx as target for i.MX SOCs
2012-04-16 Marek VasutM28: Pull out CONFIG_APBH_DMA so it's always enabled
2012-04-16 Marek VasutDMA: Split the APBH DMA init into block and channel...
2012-04-16 Vikram Narayananimx: Return gpio_set_value in gpio_direction_output
2012-04-16 Vikram Narayananimx: Use GPIO_TO_PORT macro in the gpio driver instead...
2012-04-16 Vikram Narayananimx: Add GPIO_TO_PORT macro in the mxc_gpio driver
2012-04-16 Vikram Narayananimx: Remove unneeded/repititive definitions from imx...
2012-04-16 Marek Vasuti.MX28: Allow coexistence of PIO and DMA mode for SD/MMC
2012-04-16 Stefano BabicMX31: mx31pdk: drop enable_caches from board file
2012-04-16 Marek Vasuti.MX28: Fix initial stack pointer position
2012-04-16 Stefano Babicmx35: mx35pdk: fix when cache functions are linked
2012-04-16 Stefano Babicmx35: flea3: fix when cache functions are linked
2012-04-16 Stefano BabicARM: 926ejs: use debug() for misaligned addresses
2012-04-16 Anatolij GustschinARM1136: add cache flush and invalidate operations
2012-04-16 Fabio Estevammx6qsabrelite: Fix the serial console port
2012-04-16 Fabio Estevammx6qsabrelite: Add boot switch setting information...
2012-04-16 Eric Nelsoni.MX6: mx6qsabrelite: add cache commands if cache is...
2012-04-16 Eric Nelsoni.MX6: implement enable_caches()
2012-04-16 Eric Nelsoni.MX6: define CACHELINE_SIZE
2012-04-16 Troy KiskyMX53: DDR: Fix ZQHWCTRL field TZQ_CS
2012-04-16 Fabio Estevammx28evk: Add a README file
2012-04-16 Fabio Estevammx28: Split the README into a common part and a m28...
2012-04-16 Bernhard Walletricorder: Load kernel from ubifs
2012-04-16 Bernhard Walletricorder: Add UBIFS
2012-04-16 Igor Grinbergcm-t35: fix Ethernet reset timing
2012-04-16 Tom Rinihawkboard: Add CONFIG_SPL_LIBGENERIC_SUPPORT
2012-04-16 Joel FernandesBeagleBoard: Remove userbutton command and use gpio...
2012-04-16 Tom RiniOMAP: Move omap1510inn to Unmaintained / Orphaned
2012-04-14 Anatolij Gustschindrivers/mtd/spr_smi.c: Fix build warning
2012-04-11 Michael JonesREADME: supported boards are in boards.cfg, not Makefile
2012-04-10 Dirk Behmemkenvimage: Fix compiler warning
2012-04-10 Simon GlassMove bootstage timer out of lib/time.c
2012-04-10 Fabio Estevamconfigs: EB+MCF-EV123.h: Fix typo on CONFIG_SYS_HUSH_PARSER
2012-04-09 Wolfgang DenkMerge branch 'marek.vasut@gmail.com' of git://git.denx...
2012-04-09 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-net
2012-04-09 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-onenand
2012-04-09 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-nios
2012-04-09 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-x86
2012-04-09 Marek VasutLMB: Fix undefined lmb_reserve() on non-lmb platforms
2012-04-04 Amit Virdinet/designware: Change timeout loop implementation
2012-04-04 Armando Viscontinet/designware: Set ANAR to 0x1e1
2012-04-04 Vikas Manochanet/designware: Program phy registers when auto-negotia...
2012-04-04 Vipin Kumarnet/designware: Try configuring phy on each dw_eth_init
2012-04-04 Armando Viscontinet/designware: Consecutive writes must have delay
2012-04-04 Vipin KUMARnet/designware: Phy address fix
2012-04-04 Vipin KUMARnet/designware: Fix the max frame length size
2012-04-04 Vipin KUMARnet/designware: Fix to restore hw mac address
2012-04-04 Lukasz Majewskionenand: samsung: Enable OneNAND support at Samsung...
2012-04-04 Lukasz Majewskionenand: Replace ONENAND_IS_MLC() with ONENAND_HAS_4KB()
2012-04-04 Stephan Linzmicroblaze: Wire up LL_TEMAC driver initialization
2012-04-04 Stephan Linzmicroblaze: Add faked LL_TEMAC driver configuration
2012-04-04 Stephan Linzmicroblaze: Enable several ethernet driver compilation
2012-04-04 Stephan Linznet: ll_temac: Add LL TEMAC driver to u-boot
2012-04-04 Lukasz Majewskionenand:samsung OneNAND chip probe functions added...
2012-04-04 Lukasz Majewskionenand:samsung Target dependent OneNAND chip probe...
2012-04-04 Joe HershbergerUpdate net subsystem maintainer in doc/git-mailrc
2012-04-04 Eric Miaonet/eth.c: fix eth_write_hwaddr() to use dev->enetaddr...
2012-04-03 Stefan Biglermvgbe: remove warning for unused methods
2012-04-02 Marek VasutLMB: Fix undefined lmb_reserve() on non-lmb platforms
2012-04-02 Daniel SchwierzeckMIPS: fix endianess handling
2012-04-02 Daniel SchwierzeckMIPS: fix inconsistency in config option for cache...
2012-04-02 Daniel SchwierzeckMIPS: board.c: fix init of flash data in bd_info
2012-04-01 Simon Glassx86: Remove dead code in eNET
2012-03-30 Wolfgang DenkPrepare v2012.04-rc1 v2012.04-rc1
2012-03-30 Stefan Kristianssonnet/altera_tse: use flush_dcache_range instead of flush...
2012-03-30 Stefan Kristianssonnet/ethoc: use flush_dcache_range instead of flush_dcache
2012-03-30 Wolfgang DenkMerge branch 'master' of git://git.denx.de/u-boot-usb
2012-03-30 Marek VasutRAMDISK: Fix unused variable issue caused by raw rd...
2012-03-30 Marek VasutBOOT: Add RAW ramdisk support to bootz
2012-03-30 Marek VasutBOOT: Add "bootz" command to boot Linux zImage on ARM
2012-03-30 Anatolij Gustschinmx28evk: fix build error
2012-03-30 Linus Walleijpci: declare pciauto functions in header
2012-03-30 Linus Walleijpci: get rid of local prototypes
2012-03-30 Maximilian... Add support for loading and saving the environment...
2012-03-30 Marek VasutMAKEALL: Add -m/-M option to determine maintainers
2012-03-30 Heiko Schochercmd_log: print log->v2.con value in the "log info"...
2012-03-30 Heiko Schochercommand, log: Coding Style cleanup
2012-03-30 Heiko Schochercommand, log: print with "log show" a full logbuffer
2012-03-30 Anatolij Gustschindrivers/mmc/mmc.c: Fix build warning
2012-03-30 Anatolij Gustschindrivers/mmc/tegra2_mmc.c: fix GCC 4.6 warning
next