summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 2b01d31)
raw | patch | inline | side by side (parent: 2b01d31)
author | sudharshan <sudharshan@ti.com> | |
Fri, 24 Jul 2020 20:07:57 +0000 (15:07 -0500) | ||
committer | sudharshan <sudharshan@ti.com> | |
Fri, 24 Jul 2020 20:07:57 +0000 (15:07 -0500) |
Since WL18x1, WL18x5 are extensively used with C2PC changes, this option is
made default. the script will now select WL1835MOD_INI_C2PC.ini as default INI
for the device while running configuration.sh.
Signed-off-by: sudharshan <sudharshan@ti.com>
made default. the script will now select WL1835MOD_INI_C2PC.ini as default INI
for the device while running configuration.sh.
Signed-off-by: sudharshan <sudharshan@ti.com>
wlconf/configure-device.sh | patch | blob | history |
index 27ace9ff92967ed20f62d7e3ad9b61cb7e096f31..bcbb8f0a8c641509754b2fa1044aca254b924a7b 100755 (executable)
# function for printing summary
print_summary()
{
+ echo ""
+ echo "---------------------------------------------------------"
echo ""
echo "The device has been successfully configured."
echo "TI Module: "$ti_mod
echo "Chip Flavor: "$CHIP_FLAVOR
+ echo "Base INI file used: "$ini_file_name
echo "Number of 2.4GHz Antennas Fitted: "$number_2_4G_antenna
echo "Number of 5GHz Antennas Fitted: "$number_5G_antenna
echo "Diversity Support: "$diversity_5g
echo "SISO40 Support: "$siso40mhz
echo "Japanese Standards Applied: "$japan
- echo "Class 2 Permissive Change (C2PC) Applied: "$c2pc
+ # Class 2 Permissive Change (C2PC) is always applied
+ #echo "Class 2 Permissive Change (C2PC) Applied: "$c2pc
+ echo ""
+ echo "---------------------------------------------------------"
echo ""
}
JP_STANDARD=-1;
japan="n";
jp_support=0;
-C2PC=-1;
+#Class 2 Permissive Change (C2PC) is made deafault
+#C2PC=-1;
+C2PC=0;
c2pc="n";
c2pc_support=0;
ini_file_name="WL8_COB_INI.ini"
else
case $CHIP_FLAVOR in
- 1801) ini_file_name="WL1835MOD_INI.ini";;
- 1805) ini_file_name="WL1835MOD_INI.ini"; c2pc_support=1;;
+ 1801) ini_file_name="WL1835MOD_INI_C2PC.ini";;
+ 1805) ini_file_name="WL1835MOD_INI_C2PC.ini"; c2pc_support=1;;
1807) ini_file_name="WL1837MOD_INI_FCC_CE.ini"; jp_support=1;;
- 1831) ini_file_name="WL1835MOD_INI.ini";;
- 1835) ini_file_name="WL1835MOD_INI.ini"; c2pc_support=1;;
+ 1831) ini_file_name="WL1835MOD_INI_C2PC.ini";;
+ 1835) ini_file_name="WL1835MOD_INI_C2PC.ini"; c2pc_support=1;;
1837) ini_file_name="WL1837MOD_INI_FCC_CE.ini"; jp_support=1;;
0) ini_file_name="WL1835MOD_INI.ini";;
esac