summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 4f84b99)
raw | patch | inline | side by side (parent: 4f84b99)
author | Hauke Mehrtens <hauke@hauke-m.de> | |
Wed, 23 Oct 2013 18:44:33 +0000 (20:44 +0200) | ||
committer | Hauke Mehrtens <hauke@hauke-m.de> | |
Wed, 23 Oct 2013 21:17:10 +0000 (23:17 +0200) |
This is needed by drivers/net/wireless/libertas/mesh.c
Signed-off-by: Hauke Mehrtens <hauke@hauke-m.de>
Signed-off-by: Hauke Mehrtens <hauke@hauke-m.de>
backport/backport-include/linux/etherdevice.h | patch | blob | history |
diff --git a/backport/backport-include/linux/etherdevice.h b/backport/backport-include/linux/etherdevice.h
index 6aff2449c34846e89d5012ee295b88ac7c083f53..bbdee1023fd36ba84fc7907ff740ab4bf44b1803 100644 (file)
#define netdev_hw_addr dev_mc_list
#endif
+#if LINUX_VERSION_CODE < KERNEL_VERSION(3,12,0)
+/**
+ * eth_hw_addr_inherit - Copy dev_addr from another net_device
+ * @dst: pointer to net_device to copy dev_addr to
+ * @src: pointer to net_device to copy dev_addr from
+ *
+ * Copy the Ethernet address from one net_device to another along with
+ * the address attributes (addr_assign_type).
+ */
+static inline void eth_hw_addr_inherit(struct net_device *dst,
+ struct net_device *src)
+{
+#if LINUX_VERSION_CODE >= KERNEL_VERSION(2,6,36)
+ dst->addr_assign_type = src->addr_assign_type;
+#endif
+ memcpy(dst->dev_addr, src->dev_addr, ETH_ALEN);
+}
+#endif /* LINUX_VERSION_CODE < KERNEL_VERSION(3,13,0) */
+
#endif /* _BACKPORT_LINUX_ETHERDEVICE_H */