[wilink8-wlan/build-utilites.git] / patches / kernel_patches / imx-3.14.28 / 0009-imx6-decrease-wilink8-sdio-pins-drive-strength.patch
1 From ec3df7f1ef02ab78657fdc019d325a49fb89b4a7 Mon Sep 17 00:00:00 2001
2 From: Eyal Reizer <eyalr@ti.com>
3 Date: Thu, 11 Jun 2015 11:27:49 +0100
4 Subject: [PATCH 09/10] imx6: decrease wilink8 sdio pins drive strength
6 The original drive strength value of 90 OHM was too strong causing
7 detection issues of some modules on the sdio bus.
8 Reducing the io strength to 50 OHM solves this issue
10 Signed-off-by: Eyal Reizer <eyalr@ti.com>
11 ---
12 arch/arm/boot/dts/imx6qdl-sabresd.dtsi | 12 ++++++------
13 arch/arm/boot/dts/imx6sl-evk.dts | 12 ++++++------
14 2 files changed, 12 insertions(+), 12 deletions(-)
16 diff --git a/arch/arm/boot/dts/imx6qdl-sabresd.dtsi b/arch/arm/boot/dts/imx6qdl-sabresd.dtsi
17 index b9f60a4..c95f849 100644
18 --- a/arch/arm/boot/dts/imx6qdl-sabresd.dtsi
19 +++ b/arch/arm/boot/dts/imx6qdl-sabresd.dtsi
20 @@ -757,12 +757,12 @@
22 pinctrl_usdhc2: usdhc2grp {
23 fsl,pins = <
24 - MX6QDL_PAD_SD2_CMD__SD2_CMD 0x17059
25 - MX6QDL_PAD_SD2_CLK__SD2_CLK 0x10059
26 - MX6QDL_PAD_SD2_DAT0__SD2_DATA0 0x17059
27 - MX6QDL_PAD_SD2_DAT1__SD2_DATA1 0x17059
28 - MX6QDL_PAD_SD2_DAT2__SD2_DATA2 0x17059
29 - MX6QDL_PAD_SD2_DAT3__SD2_DATA3 0x17059
30 + MX6QDL_PAD_SD2_CMD__SD2_CMD 0x17069
31 + MX6QDL_PAD_SD2_CLK__SD2_CLK 0x10069
32 + MX6QDL_PAD_SD2_DAT0__SD2_DATA0 0x17069
33 + MX6QDL_PAD_SD2_DAT1__SD2_DATA1 0x17069
34 + MX6QDL_PAD_SD2_DAT2__SD2_DATA2 0x17069
35 + MX6QDL_PAD_SD2_DAT3__SD2_DATA3 0x17069
36 MX6QDL_PAD_NANDF_D4__SD2_DATA4 0x17059
37 MX6QDL_PAD_NANDF_D5__SD2_DATA5 0x17059
38 MX6QDL_PAD_NANDF_D6__SD2_DATA6 0x17059
39 diff --git a/arch/arm/boot/dts/imx6sl-evk.dts b/arch/arm/boot/dts/imx6sl-evk.dts
40 index 5c829c3..0b01cda 100644
41 --- a/arch/arm/boot/dts/imx6sl-evk.dts
42 +++ b/arch/arm/boot/dts/imx6sl-evk.dts
43 @@ -773,12 +773,12 @@
45 pinctrl_usdhc3: usdhc3grp {
46 fsl,pins = <
47 - MX6SL_PAD_SD3_CMD__SD3_CMD 0x17059
48 - MX6SL_PAD_SD3_CLK__SD3_CLK 0x10059
49 - MX6SL_PAD_SD3_DAT0__SD3_DATA0 0x17059
50 - MX6SL_PAD_SD3_DAT1__SD3_DATA1 0x17059
51 - MX6SL_PAD_SD3_DAT2__SD3_DATA2 0x17059
52 - MX6SL_PAD_SD3_DAT3__SD3_DATA3 0x17059
53 + MX6SL_PAD_SD3_CMD__SD3_CMD 0x17069
54 + MX6SL_PAD_SD3_CLK__SD3_CLK 0x10069
55 + MX6SL_PAD_SD3_DAT0__SD3_DATA0 0x17069
56 + MX6SL_PAD_SD3_DAT1__SD3_DATA1 0x17069
57 + MX6SL_PAD_SD3_DAT2__SD3_DATA2 0x17069
58 + MX6SL_PAD_SD3_DAT3__SD3_DATA3 0x17069
59 MX6SL_PAD_SD1_DAT2__GPIO5_IO13 0x13059 // reserve two pins from sd1 for wl8 gpio, this is pulled low at reset for WL_EN
60 MX6SL_PAD_SD1_DAT1__GPIO5_IO08 0x13059 // this is for wl_irq which driver will configure as an input with a pull down
61 >;
62 --
63 1.7.9.5