Update configuration/kernel_3.12.config
[wilink8-wlan/build-utilites.git] / configuration / kernel_3.12.config
index 104bf32158cf36bfeb343de65ab97605c8a5031e..03e29dc9f0bd4b51d913b25ce20895badabd94c2 100755 (executable)
@@ -125,7 +125,7 @@ CONFIG_EXPERT=y
 CONFIG_UID16=y
 # CONFIG_SYSCTL_SYSCALL is not set
 CONFIG_KALLSYMS=y
-# CONFIG_KALLSYMS_ALL is not set
+CONFIG_KALLSYMS_ALL=y
 CONFIG_PRINTK=y
 CONFIG_BUG=y
 CONFIG_ELF_CORE=y
@@ -137,7 +137,7 @@ CONFIG_TIMERFD=y
 CONFIG_EVENTFD=y
 CONFIG_SHMEM=y
 CONFIG_AIO=y
-CONFIG_PCI_QUIRKS=y
+# CONFIG_PCI_QUIRKS is not set
 # CONFIG_EMBEDDED is not set
 CONFIG_HAVE_PERF_EVENTS=y
 CONFIG_PERF_USE_VMALLOC=y
@@ -156,7 +156,7 @@ CONFIG_PROFILING=y
 CONFIG_OPROFILE=y
 CONFIG_HAVE_OPROFILE=y
 CONFIG_KPROBES=y
-CONFIG_JUMP_LABEL=y
+# CONFIG_JUMP_LABEL is not set
 # CONFIG_HAVE_64BIT_ALIGNED_ACCESS is not set
 CONFIG_KRETPROBES=y
 CONFIG_HAVE_KPROBES=y
@@ -530,8 +530,8 @@ CONFIG_NR_CPUS=2
 CONFIG_HOTPLUG_CPU=y
 # CONFIG_ARM_PSCI is not set
 CONFIG_ARCH_NR_GPIO=512
-# CONFIG_PREEMPT_NONE is not set
-CONFIG_PREEMPT_VOLUNTARY=y
+CONFIG_PREEMPT_NONE=y
+# CONFIG_PREEMPT_VOLUNTARY is not set
 # CONFIG_PREEMPT is not set
 CONFIG_HZ_FIXED=0
 CONFIG_HZ_100=y
@@ -612,10 +612,10 @@ CONFIG_CPU_FREQ_TABLE=y
 CONFIG_CPU_FREQ_GOV_COMMON=y
 CONFIG_CPU_FREQ_STAT=y
 CONFIG_CPU_FREQ_STAT_DETAILS=y
-# CONFIG_CPU_FREQ_DEFAULT_GOV_PERFORMANCE is not set
+CONFIG_CPU_FREQ_DEFAULT_GOV_PERFORMANCE=y
 # CONFIG_CPU_FREQ_DEFAULT_GOV_POWERSAVE is not set
 # CONFIG_CPU_FREQ_DEFAULT_GOV_USERSPACE is not set
-CONFIG_CPU_FREQ_DEFAULT_GOV_ONDEMAND=y
+# CONFIG_CPU_FREQ_DEFAULT_GOV_ONDEMAND is not set
 # CONFIG_CPU_FREQ_DEFAULT_GOV_CONSERVATIVE is not set
 CONFIG_CPU_FREQ_GOV_PERFORMANCE=y
 CONFIG_CPU_FREQ_GOV_POWERSAVE=y
@@ -721,12 +721,12 @@ CONFIG_IP_PNP_RARP=y
 # CONFIG_INET_IPCOMP is not set
 # CONFIG_INET_XFRM_TUNNEL is not set
 # CONFIG_INET_TUNNEL is not set
-CONFIG_INET_XFRM_MODE_TRANSPORT=m
-CONFIG_INET_XFRM_MODE_TUNNEL=m
-CONFIG_INET_XFRM_MODE_BEET=m
+CONFIG_INET_XFRM_MODE_TRANSPORT=y
+CONFIG_INET_XFRM_MODE_TUNNEL=y
+CONFIG_INET_XFRM_MODE_BEET=y
 # CONFIG_INET_LRO is not set
-CONFIG_INET_DIAG=m
-CONFIG_INET_TCP_DIAG=m
+CONFIG_INET_DIAG=y
+CONFIG_INET_TCP_DIAG=y
 # CONFIG_INET_UDP_DIAG is not set
 # CONFIG_TCP_CONG_ADVANCED is not set
 CONFIG_TCP_CONG_CUBIC=y
@@ -3953,7 +3953,7 @@ CONFIG_NLS_ISO8859_1=y
 CONFIG_PRINTK_TIME=y
 CONFIG_DEFAULT_MESSAGE_LOGLEVEL=4
 # CONFIG_BOOT_PRINTK_DELAY is not set
-# CONFIG_DYNAMIC_DEBUG is not set
+CONFIG_DYNAMIC_DEBUG=y
 
 #
 # Compile-time checks and compiler options