Update configuration/kernel_3.12.config
[wilink8-wlan/build-utilites.git] / configuration / kernel_3.12.config
index 03e29dc9f0bd4b51d913b25ce20895badabd94c2..6d12b7e26f99005fc873342ee5b5afd0dbc19cdb 100755 (executable)
@@ -29,7 +29,7 @@ CONFIG_INIT_ENV_ARG_LIMIT=32
 CONFIG_CROSS_COMPILE=""
 # CONFIG_COMPILE_TEST is not set
 CONFIG_LOCALVERSION=""
-# CONFIG_LOCALVERSION_AUTO is not set
+CONFIG_LOCALVERSION_AUTO=y
 CONFIG_HAVE_KERNEL_GZIP=y
 CONFIG_HAVE_KERNEL_LZMA=y
 CONFIG_HAVE_KERNEL_XZ=y
@@ -125,7 +125,7 @@ CONFIG_EXPERT=y
 CONFIG_UID16=y
 # CONFIG_SYSCTL_SYSCALL is not set
 CONFIG_KALLSYMS=y
-CONFIG_KALLSYMS_ALL=y
+# CONFIG_KALLSYMS_ALL is not set
 CONFIG_PRINTK=y
 CONFIG_BUG=y
 CONFIG_ELF_CORE=y
@@ -620,7 +620,7 @@ CONFIG_CPU_FREQ_DEFAULT_GOV_PERFORMANCE=y
 CONFIG_CPU_FREQ_GOV_PERFORMANCE=y
 CONFIG_CPU_FREQ_GOV_POWERSAVE=y
 CONFIG_CPU_FREQ_GOV_USERSPACE=y
-CONFIG_CPU_FREQ_GOV_ONDEMAND=y
+# CONFIG_CPU_FREQ_GOV_ONDEMAND is not set
 CONFIG_CPU_FREQ_GOV_CONSERVATIVE=y
 CONFIG_GENERIC_CPUFREQ_CPU0=y
 
@@ -3953,7 +3953,7 @@ CONFIG_NLS_ISO8859_1=y
 CONFIG_PRINTK_TIME=y
 CONFIG_DEFAULT_MESSAGE_LOGLEVEL=4
 # CONFIG_BOOT_PRINTK_DELAY is not set
-CONFIG_DYNAMIC_DEBUG=y
+# CONFIG_DYNAMIC_DEBUG is not set
 
 #
 # Compile-time checks and compiler options