kernel.config: updated to support iptables
[wilink8-wlan/build-utilites.git] / configuration / kernel_3.12.config
index b42075fa205beca9c70849821baa9ce4525a041d..6f99aa4a038902796b6b42421f8ef19c3eee1d13 100755 (executable)
@@ -754,7 +754,7 @@ CONFIG_BRIDGE_NETFILTER=y
 # CONFIG_NETFILTER_NETLINK_ACCT is not set
 # CONFIG_NETFILTER_NETLINK_QUEUE is not set
 # CONFIG_NETFILTER_NETLINK_LOG is not set
-CONFIG_NF_CONNTRACK=m
+CONFIG_NF_CONNTRACK=y
 # CONFIG_NF_CONNTRACK_MARK is not set
 CONFIG_NF_CONNTRACK_PROCFS=y
 # CONFIG_NF_CONNTRACK_EVENTS is not set
@@ -775,14 +775,14 @@ CONFIG_NF_CONNTRACK_PROCFS=y
 # CONFIG_NF_CONNTRACK_TFTP is not set
 # CONFIG_NF_CT_NETLINK is not set
 # CONFIG_NF_CT_NETLINK_TIMEOUT is not set
-CONFIG_NF_NAT=m
+CONFIG_NF_NAT=y
 CONFIG_NF_NAT_NEEDED=y
 # CONFIG_NF_NAT_AMANDA is not set
 # CONFIG_NF_NAT_FTP is not set
 # CONFIG_NF_NAT_IRC is not set
 # CONFIG_NF_NAT_SIP is not set
 # CONFIG_NF_NAT_TFTP is not set
-CONFIG_NETFILTER_XTABLES=m
+CONFIG_NETFILTER_XTABLES=y
 
 #
 # Xtables combined modules
@@ -857,19 +857,19 @@ CONFIG_NETFILTER_XTABLES=m
 #
 # IP: Netfilter Configuration
 #
-CONFIG_NF_DEFRAG_IPV4=m
-CONFIG_NF_CONNTRACK_IPV4=m
+CONFIG_NF_DEFRAG_IPV4=y
+CONFIG_NF_CONNTRACK_IPV4=y
 CONFIG_NF_CONNTRACK_PROC_COMPAT=y
-CONFIG_IP_NF_IPTABLES=m
+CONFIG_IP_NF_IPTABLES=y
 # CONFIG_IP_NF_MATCH_AH is not set
 # CONFIG_IP_NF_MATCH_ECN is not set
 # CONFIG_IP_NF_MATCH_TTL is not set
-CONFIG_IP_NF_FILTER=m
+CONFIG_IP_NF_FILTER=y
 # CONFIG_IP_NF_TARGET_REJECT is not set
 # CONFIG_IP_NF_TARGET_SYNPROXY is not set
 # CONFIG_IP_NF_TARGET_ULOG is not set
-CONFIG_NF_NAT_IPV4=m
-CONFIG_IP_NF_TARGET_MASQUERADE=m
+CONFIG_NF_NAT_IPV4=y
+CONFIG_IP_NF_TARGET_MASQUERADE=y
 # CONFIG_IP_NF_TARGET_NETMAP is not set
 # CONFIG_IP_NF_TARGET_REDIRECT is not set
 # CONFIG_NF_NAT_PPTP is not set