configuration : kernel 4.4.8 update
[wilink8-wlan/build-utilites.git] / configuration / kernel_4.4.config
index 529959baba3c61d0991722b65f69af8a25c46f16..e51e1aa477d411cc6a11fb96a3607f4e47897c95 100644 (file)
@@ -1,6 +1,6 @@
 #
 # Automatically generated file; DO NOT EDIT.
-# Linux/arm 4.4.6 Kernel Configuration
+# Linux/arm 4.4.8 Kernel Configuration
 #
 CONFIG_ARM=y
 CONFIG_ARM_HAS_SG_CHAIN=y
@@ -492,6 +492,8 @@ CONFIG_PCI_SYSCALL=y
 #
 # PCI host controller drivers
 #
+CONFIG_PCI_DRA7XX=y
+CONFIG_PCIE_DW=y
 # CONFIG_PCI_HOST_GENERIC is not set
 # CONFIG_PCI_LAYERSCAPE is not set
 # CONFIG_PCIE_IPROC is not set
@@ -603,10 +605,10 @@ CONFIG_CPU_FREQ=y
 CONFIG_CPU_FREQ_GOV_COMMON=y
 CONFIG_CPU_FREQ_STAT=y
 CONFIG_CPU_FREQ_STAT_DETAILS=y
-CONFIG_CPU_FREQ_DEFAULT_GOV_PERFORMANCE=y
+# CONFIG_CPU_FREQ_DEFAULT_GOV_PERFORMANCE is not set
 # CONFIG_CPU_FREQ_DEFAULT_GOV_POWERSAVE is not set
 # CONFIG_CPU_FREQ_DEFAULT_GOV_USERSPACE is not set
-# CONFIG_CPU_FREQ_DEFAULT_GOV_ONDEMAND is not set
+CONFIG_CPU_FREQ_DEFAULT_GOV_ONDEMAND=y
 # CONFIG_CPU_FREQ_DEFAULT_GOV_CONSERVATIVE is not set
 CONFIG_CPU_FREQ_GOV_PERFORMANCE=y
 CONFIG_CPU_FREQ_GOV_POWERSAVE=y
@@ -689,6 +691,7 @@ CONFIG_XFRM_USER=y
 # CONFIG_XFRM_SUB_POLICY is not set
 CONFIG_XFRM_MIGRATE=y
 # CONFIG_XFRM_STATISTICS is not set
+CONFIG_XFRM_IPCOMP=m
 CONFIG_NET_KEY=y
 CONFIG_NET_KEY_MIGRATE=y
 CONFIG_INET=y
@@ -720,35 +723,20 @@ CONFIG_INET_XFRM_MODE_BEET=y
 CONFIG_INET_DIAG=y
 CONFIG_INET_TCP_DIAG=y
 # CONFIG_INET_UDP_DIAG is not set
-CONFIG_TCP_CONG_ADVANCED=y
-CONFIG_TCP_CONG_BIC=m
+# CONFIG_TCP_CONG_ADVANCED is not set
 CONFIG_TCP_CONG_CUBIC=y
-CONFIG_TCP_CONG_WESTWOOD=m
-CONFIG_TCP_CONG_HTCP=m
-# CONFIG_TCP_CONG_HSTCP is not set
-# CONFIG_TCP_CONG_HYBLA is not set
-# CONFIG_TCP_CONG_VEGAS is not set
-# CONFIG_TCP_CONG_SCALABLE is not set
-# CONFIG_TCP_CONG_LP is not set
-# CONFIG_TCP_CONG_VENO is not set
-# CONFIG_TCP_CONG_YEAH is not set
-# CONFIG_TCP_CONG_ILLINOIS is not set
-# CONFIG_TCP_CONG_DCTCP is not set
-# CONFIG_TCP_CONG_CDG is not set
-# CONFIG_DEFAULT_CUBIC is not set
-CONFIG_DEFAULT_RENO=y
-CONFIG_DEFAULT_TCP_CONG="reno"
+CONFIG_DEFAULT_TCP_CONG="cubic"
 # CONFIG_TCP_MD5SIG is not set
 CONFIG_IPV6=y
 # CONFIG_IPV6_ROUTER_PREF is not set
 # CONFIG_IPV6_OPTIMISTIC_DAD is not set
-# CONFIG_INET6_AH is not set
+CONFIG_INET6_AH=m
 # CONFIG_INET6_ESP is not set
-# CONFIG_INET6_IPCOMP is not set
+CONFIG_INET6_IPCOMP=m
 # CONFIG_IPV6_MIP6 is not set
 # CONFIG_IPV6_ILA is not set
-# CONFIG_INET6_XFRM_TUNNEL is not set
-# CONFIG_INET6_TUNNEL is not set
+CONFIG_INET6_XFRM_TUNNEL=m
+CONFIG_INET6_TUNNEL=m
 CONFIG_INET6_XFRM_MODE_TRANSPORT=y
 CONFIG_INET6_XFRM_MODE_TUNNEL=y
 CONFIG_INET6_XFRM_MODE_BEET=y
@@ -757,7 +745,7 @@ CONFIG_INET6_XFRM_MODE_BEET=y
 CONFIG_IPV6_SIT=y
 # CONFIG_IPV6_SIT_6RD is not set
 CONFIG_IPV6_NDISC_NODETYPE=y
-# CONFIG_IPV6_TUNNEL is not set
+CONFIG_IPV6_TUNNEL=m
 # CONFIG_IPV6_GRE is not set
 # CONFIG_IPV6_MULTIPLE_TABLES is not set
 # CONFIG_IPV6_MROUTE is not set
@@ -827,7 +815,7 @@ CONFIG_NETFILTER_XT_TARGET_IDLETIMER=m
 # CONFIG_NETFILTER_XT_TARGET_LED is not set
 # CONFIG_NETFILTER_XT_TARGET_LOG is not set
 CONFIG_NETFILTER_XT_TARGET_MARK=m
-# CONFIG_NETFILTER_XT_NAT is not set
+CONFIG_NETFILTER_XT_NAT=m
 # CONFIG_NETFILTER_XT_TARGET_NETMAP is not set
 # CONFIG_NETFILTER_XT_TARGET_NFLOG is not set
 # CONFIG_NETFILTER_XT_TARGET_NFQUEUE is not set
@@ -897,7 +885,7 @@ CONFIG_NF_CONNTRACK_PROC_COMPAT=y
 # CONFIG_NF_LOG_IPV4 is not set
 # CONFIG_NF_REJECT_IPV4 is not set
 CONFIG_NF_NAT_IPV4=m
-# CONFIG_NF_NAT_MASQUERADE_IPV4 is not set
+CONFIG_NF_NAT_MASQUERADE_IPV4=m
 # CONFIG_NF_NAT_PPTP is not set
 # CONFIG_NF_NAT_H323 is not set
 CONFIG_IP_NF_IPTABLES=m
@@ -907,7 +895,10 @@ CONFIG_IP_NF_IPTABLES=m
 CONFIG_IP_NF_FILTER=m
 # CONFIG_IP_NF_TARGET_REJECT is not set
 # CONFIG_IP_NF_TARGET_SYNPROXY is not set
-# CONFIG_IP_NF_NAT is not set
+CONFIG_IP_NF_NAT=m
+CONFIG_IP_NF_TARGET_MASQUERADE=m
+# CONFIG_IP_NF_TARGET_NETMAP is not set
+# CONFIG_IP_NF_TARGET_REDIRECT is not set
 # CONFIG_IP_NF_MANGLE is not set
 # CONFIG_IP_NF_RAW is not set
 # CONFIG_IP_NF_SECURITY is not set
@@ -1178,7 +1169,7 @@ CONFIG_MAC80211_RC_DEFAULT_MINSTREL=y
 CONFIG_MAC80211_RC_DEFAULT="minstrel_ht"
 CONFIG_MAC80211_MESH=y
 CONFIG_MAC80211_LEDS=y
-CONFIG_MAC80211_DEBUGFS=y
+# CONFIG_MAC80211_DEBUGFS is not set
 # CONFIG_MAC80211_MESSAGE_TRACING is not set
 # CONFIG_MAC80211_DEBUG_MENU is not set
 CONFIG_MAC80211_STA_HASH_MAX_SIZE=0
@@ -1972,7 +1963,6 @@ CONFIG_IWLWIFI_OPMODE_MODULAR=y
 # Debugging Options
 #
 # CONFIG_IWLWIFI_DEBUG is not set
-# CONFIG_IWLWIFI_DEBUGFS is not set
 # CONFIG_IWL4965 is not set
 # CONFIG_IWL3945 is not set
 CONFIG_LIBERTAS=m
@@ -4170,6 +4160,7 @@ CONFIG_CLKSRC_MMIO=y
 CONFIG_CLKSRC_TI_32K=y
 CONFIG_ARM_ARCH_TIMER=y
 CONFIG_ARM_ARCH_TIMER_EVTSTREAM=y
+# CONFIG_ARM_GLOBAL_TIMER is not set
 # CONFIG_ARM_TIMER_SP804 is not set
 # CONFIG_ATMEL_PIT is not set
 # CONFIG_SH_TIMER_CMT is not set
@@ -4450,8 +4441,8 @@ CONFIG_PWM=y
 CONFIG_PWM_SYSFS=y
 # CONFIG_PWM_FSL_FTM is not set
 # CONFIG_PWM_PCA9685 is not set
-CONFIG_PWM_TIECAP=y
-CONFIG_PWM_TIEHRPWM=y
+CONFIG_PWM_TIECAP=m
+CONFIG_PWM_TIEHRPWM=m
 CONFIG_PWM_TIPWMSS=y
 CONFIG_PWM_TWL=m
 CONFIG_PWM_TWL_LED=m