summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (from parent 1: beb8a41)
raw | patch | inline | side by side (from parent 1: beb8a41)
author | Yaniv Machani <yanivma@ti.com> | |
Mon, 9 May 2016 14:16:10 +0000 (17:16 +0300) | ||
committer | Yaniv Machani <yanivma@ti.com> | |
Mon, 9 May 2016 14:17:16 +0000 (17:17 +0300) |
update after kernel rebase
Signed-off-by: Yaniv Machani <yanivma@ti.com>
Signed-off-by: Yaniv Machani <yanivma@ti.com>
configuration/kernel_4.4.config | patch | blob | history |
index 529959baba3c61d0991722b65f69af8a25c46f16..e51e1aa477d411cc6a11fb96a3607f4e47897c95 100644 (file)
#
# Automatically generated file; DO NOT EDIT.
-# Linux/arm 4.4.6 Kernel Configuration
+# Linux/arm 4.4.8 Kernel Configuration
#
CONFIG_ARM=y
CONFIG_ARM_HAS_SG_CHAIN=y
#
# PCI host controller drivers
#
+CONFIG_PCI_DRA7XX=y
+CONFIG_PCIE_DW=y
# CONFIG_PCI_HOST_GENERIC is not set
# CONFIG_PCI_LAYERSCAPE is not set
# CONFIG_PCIE_IPROC is not set
CONFIG_CPU_FREQ_GOV_COMMON=y
CONFIG_CPU_FREQ_STAT=y
CONFIG_CPU_FREQ_STAT_DETAILS=y
-CONFIG_CPU_FREQ_DEFAULT_GOV_PERFORMANCE=y
+# CONFIG_CPU_FREQ_DEFAULT_GOV_PERFORMANCE is not set
# CONFIG_CPU_FREQ_DEFAULT_GOV_POWERSAVE is not set
# CONFIG_CPU_FREQ_DEFAULT_GOV_USERSPACE is not set
-# CONFIG_CPU_FREQ_DEFAULT_GOV_ONDEMAND is not set
+CONFIG_CPU_FREQ_DEFAULT_GOV_ONDEMAND=y
# CONFIG_CPU_FREQ_DEFAULT_GOV_CONSERVATIVE is not set
CONFIG_CPU_FREQ_GOV_PERFORMANCE=y
CONFIG_CPU_FREQ_GOV_POWERSAVE=y
# CONFIG_XFRM_SUB_POLICY is not set
CONFIG_XFRM_MIGRATE=y
# CONFIG_XFRM_STATISTICS is not set
+CONFIG_XFRM_IPCOMP=m
CONFIG_NET_KEY=y
CONFIG_NET_KEY_MIGRATE=y
CONFIG_INET=y
CONFIG_INET_DIAG=y
CONFIG_INET_TCP_DIAG=y
# CONFIG_INET_UDP_DIAG is not set
-CONFIG_TCP_CONG_ADVANCED=y
-CONFIG_TCP_CONG_BIC=m
+# CONFIG_TCP_CONG_ADVANCED is not set
CONFIG_TCP_CONG_CUBIC=y
-CONFIG_TCP_CONG_WESTWOOD=m
-CONFIG_TCP_CONG_HTCP=m
-# CONFIG_TCP_CONG_HSTCP is not set
-# CONFIG_TCP_CONG_HYBLA is not set
-# CONFIG_TCP_CONG_VEGAS is not set
-# CONFIG_TCP_CONG_SCALABLE is not set
-# CONFIG_TCP_CONG_LP is not set
-# CONFIG_TCP_CONG_VENO is not set
-# CONFIG_TCP_CONG_YEAH is not set
-# CONFIG_TCP_CONG_ILLINOIS is not set
-# CONFIG_TCP_CONG_DCTCP is not set
-# CONFIG_TCP_CONG_CDG is not set
-# CONFIG_DEFAULT_CUBIC is not set
-CONFIG_DEFAULT_RENO=y
-CONFIG_DEFAULT_TCP_CONG="reno"
+CONFIG_DEFAULT_TCP_CONG="cubic"
# CONFIG_TCP_MD5SIG is not set
CONFIG_IPV6=y
# CONFIG_IPV6_ROUTER_PREF is not set
# CONFIG_IPV6_OPTIMISTIC_DAD is not set
-# CONFIG_INET6_AH is not set
+CONFIG_INET6_AH=m
# CONFIG_INET6_ESP is not set
-# CONFIG_INET6_IPCOMP is not set
+CONFIG_INET6_IPCOMP=m
# CONFIG_IPV6_MIP6 is not set
# CONFIG_IPV6_ILA is not set
-# CONFIG_INET6_XFRM_TUNNEL is not set
-# CONFIG_INET6_TUNNEL is not set
+CONFIG_INET6_XFRM_TUNNEL=m
+CONFIG_INET6_TUNNEL=m
CONFIG_INET6_XFRM_MODE_TRANSPORT=y
CONFIG_INET6_XFRM_MODE_TUNNEL=y
CONFIG_INET6_XFRM_MODE_BEET=y
CONFIG_IPV6_SIT=y
# CONFIG_IPV6_SIT_6RD is not set
CONFIG_IPV6_NDISC_NODETYPE=y
-# CONFIG_IPV6_TUNNEL is not set
+CONFIG_IPV6_TUNNEL=m
# CONFIG_IPV6_GRE is not set
# CONFIG_IPV6_MULTIPLE_TABLES is not set
# CONFIG_IPV6_MROUTE is not set
# CONFIG_NETFILTER_XT_TARGET_LED is not set
# CONFIG_NETFILTER_XT_TARGET_LOG is not set
CONFIG_NETFILTER_XT_TARGET_MARK=m
-# CONFIG_NETFILTER_XT_NAT is not set
+CONFIG_NETFILTER_XT_NAT=m
# CONFIG_NETFILTER_XT_TARGET_NETMAP is not set
# CONFIG_NETFILTER_XT_TARGET_NFLOG is not set
# CONFIG_NETFILTER_XT_TARGET_NFQUEUE is not set
# CONFIG_NF_LOG_IPV4 is not set
# CONFIG_NF_REJECT_IPV4 is not set
CONFIG_NF_NAT_IPV4=m
-# CONFIG_NF_NAT_MASQUERADE_IPV4 is not set
+CONFIG_NF_NAT_MASQUERADE_IPV4=m
# CONFIG_NF_NAT_PPTP is not set
# CONFIG_NF_NAT_H323 is not set
CONFIG_IP_NF_IPTABLES=m
CONFIG_IP_NF_FILTER=m
# CONFIG_IP_NF_TARGET_REJECT is not set
# CONFIG_IP_NF_TARGET_SYNPROXY is not set
-# CONFIG_IP_NF_NAT is not set
+CONFIG_IP_NF_NAT=m
+CONFIG_IP_NF_TARGET_MASQUERADE=m
+# CONFIG_IP_NF_TARGET_NETMAP is not set
+# CONFIG_IP_NF_TARGET_REDIRECT is not set
# CONFIG_IP_NF_MANGLE is not set
# CONFIG_IP_NF_RAW is not set
# CONFIG_IP_NF_SECURITY is not set
CONFIG_MAC80211_RC_DEFAULT="minstrel_ht"
CONFIG_MAC80211_MESH=y
CONFIG_MAC80211_LEDS=y
-CONFIG_MAC80211_DEBUGFS=y
+# CONFIG_MAC80211_DEBUGFS is not set
# CONFIG_MAC80211_MESSAGE_TRACING is not set
# CONFIG_MAC80211_DEBUG_MENU is not set
CONFIG_MAC80211_STA_HASH_MAX_SIZE=0
# Debugging Options
#
# CONFIG_IWLWIFI_DEBUG is not set
-# CONFIG_IWLWIFI_DEBUGFS is not set
# CONFIG_IWL4965 is not set
# CONFIG_IWL3945 is not set
CONFIG_LIBERTAS=m
CONFIG_CLKSRC_TI_32K=y
CONFIG_ARM_ARCH_TIMER=y
CONFIG_ARM_ARCH_TIMER_EVTSTREAM=y
+# CONFIG_ARM_GLOBAL_TIMER is not set
# CONFIG_ARM_TIMER_SP804 is not set
# CONFIG_ATMEL_PIT is not set
# CONFIG_SH_TIMER_CMT is not set
CONFIG_PWM_SYSFS=y
# CONFIG_PWM_FSL_FTM is not set
# CONFIG_PWM_PCA9685 is not set
-CONFIG_PWM_TIECAP=y
-CONFIG_PWM_TIEHRPWM=y
+CONFIG_PWM_TIECAP=m
+CONFIG_PWM_TIEHRPWM=m
CONFIG_PWM_TIPWMSS=y
CONFIG_PWM_TWL=m
CONFIG_PWM_TWL_LED=m