summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 398f5ac)
raw | patch | inline | side by side (parent: 398f5ac)
author | Yaniv Machani <yanivma@ti.com> | |
Mon, 16 Feb 2015 14:03:02 +0000 (16:03 +0200) | ||
committer | Yaniv Machani <yanivma@ti.com> | |
Mon, 16 Feb 2015 14:05:11 +0000 (16:05 +0200) |
Add an automated test to verify the .config contains the
required flags for the basic WLAN build.
For adding enhanced options, please refer to the new script.
verify_kernel_config.sh
Signed-off-by: Yaniv Machani <yanivma@ti.com>
required flags for the basic WLAN build.
For adding enhanced options, please refer to the new script.
verify_kernel_config.sh
Signed-off-by: Yaniv Machani <yanivma@ti.com>
build_wl18xx.sh | patch | blob | history | |
verify_kernel_config.sh | [new file with mode: 0755] | patch | blob |
diff --git a/build_wl18xx.sh b/build_wl18xx.sh
index 4c40c731b2976bae90dd6637bcef2268475e2879..d92dddf6f951fc28cd8b44a57a93edb712252670 100755 (executable)
--- a/build_wl18xx.sh
+++ b/build_wl18xx.sh
KERNEL_SUBLEVEL=$(echo $sublevel|sed 's/[^0-9]//g')
echo "Makefile was found. Kernel version was set to $KERNEL_VERSION.$KERNEL_PATCHLEVEL.$KERNEL_SUBLEVEL."
fi
+
+ ./verify_kernel_config.sh $KERNEL_PATH/.config
}
#----------------------------------------------------------j
diff --git a/verify_kernel_config.sh b/verify_kernel_config.sh
--- /dev/null
+++ b/verify_kernel_config.sh
@@ -0,0 +1,89 @@
+#!/bin/sh
+
+function usage ()
+{
+ echo "Usage: <option=1> `basename $0` <kernel_config_file>"
+ echo "options:"
+ echo "IP_TABLES - add ip tables support"
+ echo "NO_DEVICE_TREE - add support for non device tree compilation"
+ echo "BT_HCI - add support for BT HCI"
+ exit 1
+}
+
+base_config=(
+ CONFIG_WLAN=y
+ CONFIG_WIRELESS=y
+ CONFIG_WIRELESS_EXT=y
+ CONFIG_KEYS=y
+ CONFIG_SECURITY=y
+ CONFIG_CRYPTO=y
+ CONFIG_WIRELESS_EXT=y
+ CONFIG_CRYPTO_ARC4=y
+ CONFIG_CRYPTO_ECB=y
+ CONFIG_CRYPTO_AES=y
+ CONFIG_CRYPTO_MICHAEL_MIC=y
+ CONFIG_CRYPTO_CCM=y
+ CONFIG_RFKILL=y
+ CONFIG_REGULATOR_FIXED_VOLTAGE=y
+ CONFIG_CRC7=y
+ CONFIG_INPUT_UINPUT=y
+)
+
+ip_table_config=(
+ CONFIG_NF_CONNTRACK=y
+ CONFIG_NF_CONNTRACK_IPV4=y
+ CONFIG_IP_NF_IPTABLES=y
+ CONFIG_IP_NF_FILTER=y
+ CONFIG_NF_NAT_IPV4=y
+ CONFIG_IP_NF_TARGET_MASQUERADE=y
+)
+
+no_dt_config=(
+ CONFIG_WL12XX_PLATFORM_DATA=y
+)
+
+bt_hci_config=(
+ CONFIG_ST_HCI=y
+)
+function verify_configuration()
+{
+ conf_list=("${!1}")
+ echo ""
+ echo "Validating kernel .config ($1) "
+ echo ""
+
+ i="0"
+ while [ $i -lt ${#conf_list[@]} ]; do
+ cat $kernel_config_file 2> /dev/null | grep ${conf_list[i]} > /dev/null 2>&1
+ STATUS=$?
+ if [ $STATUS -eq 1 ] ; then
+ echo "Missing - ${conf_list[i]}"
+ read -p "Do you want to add it [y/n] ? " yn
+ case $yn in
+ [Yy]* ) echo "${conf_list[i]}" >> ${kernel_config_file} && echo "${conf_list[i]} - Was Added!" && echo "";;
+ [Nn]* ) echo "${conf_list[i]} was not added.";;
+ * ) echo "Please answer y or n.";;
+ esac
+ fi
+ i=$[$i + 1]
+ done
+ #echo "$1 scan completed"
+}
+
+if [ $# -lt 1 ]
+then
+ usage
+fi
+kernel_config_file=$1
+
+if ! [ -f $kernel_config_file ];
+then
+ echo "Configuration file $kernel_config_file does not exists"
+ exit 1
+fi
+
+verify_configuration base_config[@]
+[ $IP_TABLES ] && verify_configuration ip_table_config[@]
+[ $NO_DEVICE_TREE ] && verify_configuration no_dt_config[@]
+[ $BT_HCI ] && verify_configuration hci_config[@]
+exit
\ No newline at end of file