]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - wilink8-wlan/build-utilites.git/commitdiff
configuration : 4.4 kernel configuration changes
authorYaniv Machani <yanivma@ti.com>
Mon, 29 Feb 2016 08:38:08 +0000 (00:38 -0800)
committerYaniv Machani <yanivma@ti.com>
Mon, 29 Feb 2016 08:38:08 +0000 (00:38 -0800)
debugfs and more

Signed-off-by: Yaniv Machani <yanivma@ti.com>
configuration/kernel_4.4.config

index 1545d8b2fa5b793229ebba88ddde561212bf8a87..0fe54ec0d66f9e004fc2f82fe6191cbe844b4f95 100644 (file)
@@ -1,6 +1,6 @@
 #
 # Automatically generated file; DO NOT EDIT.
-# Linux/arm 4.4.0-rc2 Kernel Configuration
+# Linux/arm 4.4.0 Kernel Configuration
 #
 CONFIG_ARM=y
 CONFIG_ARM_HAS_SG_CHAIN=y
@@ -492,8 +492,6 @@ CONFIG_PCI_SYSCALL=y
 #
 # PCI host controller drivers
 #
-CONFIG_PCI_DRA7XX=y
-CONFIG_PCIE_DW=y
 # CONFIG_PCI_HOST_GENERIC is not set
 # CONFIG_PCI_LAYERSCAPE is not set
 # CONFIG_PCIE_IPROC is not set
@@ -1166,13 +1164,16 @@ CONFIG_MAC80211_RC_DEFAULT_MINSTREL=y
 CONFIG_MAC80211_RC_DEFAULT="minstrel_ht"
 CONFIG_MAC80211_MESH=y
 CONFIG_MAC80211_LEDS=y
-# CONFIG_MAC80211_DEBUGFS is not set
+CONFIG_MAC80211_DEBUGFS=y
 # CONFIG_MAC80211_MESSAGE_TRACING is not set
 # CONFIG_MAC80211_DEBUG_MENU is not set
 CONFIG_MAC80211_STA_HASH_MAX_SIZE=0
 # CONFIG_WIMAX is not set
 CONFIG_RFKILL=y
+CONFIG_RFKILL_LEDS=y
+# CONFIG_RFKILL_INPUT is not set
 # CONFIG_RFKILL_REGULATOR is not set
+# CONFIG_RFKILL_GPIO is not set
 # CONFIG_NET_9P is not set
 # CONFIG_CAIF is not set
 # CONFIG_CEPH_LIB is not set
@@ -1534,6 +1535,7 @@ CONFIG_SCSI_LOWLEVEL=y
 # CONFIG_MEGARAID_LEGACY is not set
 # CONFIG_MEGARAID_SAS is not set
 # CONFIG_SCSI_MPT3SAS is not set
+# CONFIG_SCSI_MPT2SAS is not set
 # CONFIG_SCSI_UFSHCD is not set
 # CONFIG_SCSI_HPTIOP is not set
 # CONFIG_SCSI_SNIC is not set
@@ -1711,6 +1713,7 @@ CONFIG_NET_VENDOR_ATHEROS=y
 # CONFIG_ATL1E is not set
 # CONFIG_ATL1C is not set
 # CONFIG_ALX is not set
+# CONFIG_NET_VENDOR_AURORA is not set
 # CONFIG_NET_CADENCE is not set
 CONFIG_NET_VENDOR_BROADCOM=y
 # CONFIG_B44 is not set
@@ -1918,6 +1921,7 @@ CONFIG_USB_NET_ZAURUS=m
 # CONFIG_USB_NET_CX82310_ETH is not set
 # CONFIG_USB_NET_KALMIA is not set
 # CONFIG_USB_NET_QMI_WWAN is not set
+# CONFIG_USB_HSO is not set
 # CONFIG_USB_NET_INT51X1 is not set
 CONFIG_USB_CDC_PHONET=m
 # CONFIG_USB_IPHETH is not set