summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 32f1920)
raw | patch | inline | side by side (parent: 32f1920)
author | Hauke Mehrtens <hauke@hauke-m.de> | |
Thu, 17 Nov 2011 21:23:41 +0000 (22:23 +0100) | ||
committer | Luis R. Rodriguez <mcgrof@qca.qualcomm.com> | |
Fri, 18 Nov 2011 00:30:08 +0000 (16:30 -0800) |
Signed-off-by: Hauke Mehrtens <hauke@hauke-m.de>
patches/40-netdev-hw-features.patch | patch | blob | history |
index 9c9dd9479aeca3f1cade07fe5ea86dbac3829deb..6a7a01d994e1d29e033042c8ffcc878c8ff87b3b 100644 (file)
void atl1c_set_ethtool_ops(struct net_device *netdev)
--- a/drivers/net/ethernet/atheros/atl1c/atl1c_main.c
+++ b/drivers/net/ethernet/atheros/atl1c/atl1c_main.c
-@@ -486,6 +486,7 @@ static void atl1c_set_rxbufsize(struct a
+@@ -487,6 +487,7 @@ static void atl1c_set_rxbufsize(struct a
roundup(mtu + ETH_HLEN + ETH_FCS_LEN + VLAN_HLEN, 8) : AT_RX_BUF_SIZE;
}
+#if (LINUX_VERSION_CODE >= KERNEL_VERSION(2,6,39))
- static u32 atl1c_fix_features(struct net_device *netdev, u32 features)
+ static netdev_features_t atl1c_fix_features(struct net_device *netdev,
+ netdev_features_t features)
{
- /*
-@@ -512,6 +513,7 @@ static int atl1c_set_features(struct net
+@@ -515,6 +516,7 @@ static int atl1c_set_features(struct net
return 0;
}
/*
* atl1c_change_mtu - Change the Maximum Transfer Unit
-@@ -539,8 +541,19 @@ static int atl1c_change_mtu(struct net_d
+@@ -542,8 +544,19 @@ static int atl1c_change_mtu(struct net_d
netdev->mtu = new_mtu;
adapter->hw.max_frame_size = new_mtu;
atl1c_set_rxbufsize(adapter, netdev);
atl1c_up(adapter);
clear_bit(__AT_RESETTING, &adapter->flags);
if (adapter->hw.ctrl_flags & ATL1C_FPGA_VERSION) {
-@@ -2605,8 +2618,10 @@ static const struct net_device_ops atl1c
+@@ -2608,8 +2621,10 @@ static const struct net_device_ops atl1c
.ndo_set_mac_address = atl1c_set_mac_addr,
.ndo_set_rx_mode = atl1c_set_multi,
.ndo_change_mtu = atl1c_change_mtu,
.ndo_do_ioctl = atl1c_ioctl,
.ndo_tx_timeout = atl1c_tx_timeout,
.ndo_get_stats = atl1c_get_stats,
-@@ -2626,6 +2641,7 @@ static int atl1c_init_netdev(struct net_
+@@ -2629,6 +2644,7 @@ static int atl1c_init_netdev(struct net_
atl1c_set_ethtool_ops(netdev);
/* TODO: add when ready */
netdev->hw_features = NETIF_F_SG |
NETIF_F_HW_CSUM |
NETIF_F_HW_VLAN_RX |
-@@ -2633,6 +2649,14 @@ static int atl1c_init_netdev(struct net_
+@@ -2636,6 +2652,14 @@ static int atl1c_init_netdev(struct net_
NETIF_F_TSO6;
netdev->features = netdev->hw_features |
NETIF_F_HW_VLAN_TX;
--- a/drivers/net/ethernet/atheros/atl1e/atl1e_ethtool.c
+++ b/drivers/net/ethernet/atheros/atl1e/atl1e_ethtool.c
-@@ -382,6 +382,11 @@ static const struct ethtool_ops atl1e_et
+@@ -384,6 +384,11 @@ static const struct ethtool_ops atl1e_et
.get_eeprom_len = atl1e_get_eeprom_len,
.get_eeprom = atl1e_get_eeprom,
.set_eeprom = atl1e_set_eeprom,
void atl1e_set_ethtool_ops(struct net_device *netdev)
--- a/drivers/net/ethernet/atheros/atl1e/atl1e_main.c
+++ b/drivers/net/ethernet/atheros/atl1e/atl1e_main.c
-@@ -374,6 +374,7 @@ static int atl1e_set_mac_addr(struct net
+@@ -375,6 +375,7 @@ static int atl1e_set_mac_addr(struct net
return 0;
}
+#if (LINUX_VERSION_CODE >= KERNEL_VERSION(2,6,39))
- static u32 atl1e_fix_features(struct net_device *netdev, u32 features)
+ static netdev_features_t atl1e_fix_features(struct net_device *netdev,
+ netdev_features_t features)
{
- /*
-@@ -397,6 +398,7 @@ static int atl1e_set_features(struct net
+@@ -400,6 +401,7 @@ static int atl1e_set_features(struct net
return 0;
}
/*
* atl1e_change_mtu - Change the Maximum Transfer Unit
-@@ -1948,7 +1950,11 @@ void atl1e_down(struct atl1e_adapter *ad
+@@ -1951,7 +1953,11 @@ void atl1e_down(struct atl1e_adapter *ad
* reschedule our watchdog timer */
set_bit(__AT_DOWN, &adapter->flags);
/* reset MAC to disable all RX/TX */
atl1e_reset_hw(&adapter->hw);
-@@ -2218,8 +2224,10 @@ static const struct net_device_ops atl1e
+@@ -2221,8 +2227,10 @@ static const struct net_device_ops atl1e
.ndo_set_rx_mode = atl1e_set_multi,
.ndo_validate_addr = eth_validate_addr,
.ndo_set_mac_address = atl1e_set_mac_addr,
.ndo_change_mtu = atl1e_change_mtu,
.ndo_do_ioctl = atl1e_ioctl,
.ndo_tx_timeout = atl1e_tx_timeout,
-@@ -2240,10 +2248,15 @@ static int atl1e_init_netdev(struct net_
+@@ -2243,10 +2251,15 @@ static int atl1e_init_netdev(struct net_
netdev->watchdog_timeo = AT_TX_WATCHDOG;
atl1e_set_ethtool_ops(netdev);
};
--- a/drivers/net/ethernet/atheros/atlx/atl2.c
+++ b/drivers/net/ethernet/atheros/atlx/atl2.c
-@@ -395,6 +395,7 @@ static void atl2_restore_vlan(struct atl
+@@ -396,6 +396,7 @@ static void atl2_restore_vlan(struct atl
atl2_vlan_mode(adapter->netdev, adapter->netdev->features);
}
+#if (LINUX_VERSION_CODE >= KERNEL_VERSION(2,6,39))
- static u32 atl2_fix_features(struct net_device *netdev, u32 features)
+ static netdev_features_t atl2_fix_features(struct net_device *netdev,
+ netdev_features_t features)
{
- /*
-@@ -418,6 +419,7 @@ static int atl2_set_features(struct net_
+@@ -421,6 +422,7 @@ static int atl2_set_features(struct net_
return 0;
}
static void atl2_intr_rx(struct atl2_adapter *adapter)
{
-@@ -1333,8 +1335,10 @@ static const struct net_device_ops atl2_
+@@ -1336,8 +1338,10 @@ static const struct net_device_ops atl2_
.ndo_validate_addr = eth_validate_addr,
.ndo_set_mac_address = atl2_set_mac,
.ndo_change_mtu = atl2_change_mtu,
.ndo_do_ioctl = atl2_ioctl,
.ndo_tx_timeout = atl2_tx_timeout,
#ifdef CONFIG_NET_POLL_CONTROLLER
-@@ -1432,8 +1436,12 @@ static int __devinit atl2_probe(struct p
+@@ -1435,8 +1439,12 @@ static int __devinit atl2_probe(struct p
err = -EIO;
/* Init PHY as early as possible due to power saving issue */
atl2_phy_init(&adapter->hw);
-@@ -1860,6 +1868,13 @@ static int atl2_set_settings(struct net_
+@@ -1863,6 +1871,13 @@ static int atl2_set_settings(struct net_
return 0;
}
static u32 atl2_get_msglevel(struct net_device *netdev)
{
return 0;
-@@ -2127,6 +2142,14 @@ static const struct ethtool_ops atl2_eth
+@@ -2132,6 +2147,14 @@ static const struct ethtool_ops atl2_eth
.get_eeprom_len = atl2_get_eeprom_len,
.get_eeprom = atl2_get_eeprom,
.set_eeprom = atl2_set_eeprom,
static void atl2_set_ethtool_ops(struct net_device *netdev)
--- a/drivers/net/ethernet/atheros/atlx/atlx.c
+++ b/drivers/net/ethernet/atheros/atlx/atlx.c
-@@ -246,6 +246,7 @@ static void atlx_restore_vlan(struct atl
+@@ -247,6 +247,7 @@ static void atlx_restore_vlan(struct atl
atlx_vlan_mode(adapter->netdev, adapter->netdev->features);
}
+#if (LINUX_VERSION_CODE >= KERNEL_VERSION(2,6,39))
- static u32 atlx_fix_features(struct net_device *netdev, u32 features)
+ static netdev_features_t atlx_fix_features(struct net_device *netdev,
+ netdev_features_t features)
{
- /*
-@@ -269,5 +270,6 @@ static int atlx_set_features(struct net_
+@@ -272,5 +273,6 @@ static int atlx_set_features(struct net_
return 0;
}