summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: c1b0edd)
raw | patch | inline | side by side (parent: c1b0edd)
author | Hauke Mehrtens <hauke@hauke-m.de> | |
Fri, 22 Jul 2011 16:50:13 +0000 (18:50 +0200) | ||
committer | Luis R. Rodriguez <lrodriguez@qualcomm.com> | |
Fri, 22 Jul 2011 17:05:21 +0000 (10:05 -0700) |
Signed-off-by: Hauke Mehrtens <hauke@hauke-m.de>
patches/40-netdev-hw-features.patch | patch | blob | history |
index 3e07c23c26ab1336f36180e095255027a4872d1d..791db54a663f1e8ff8584a29892ccbb31f18b2c4 100644 (file)
void atl1c_set_ethtool_ops(struct net_device *netdev)
--- a/drivers/net/atl1c/atl1c_main.c
+++ b/drivers/net/atl1c/atl1c_main.c
-@@ -485,6 +485,7 @@ static void atl1c_set_rxbufsize(struct a
+@@ -486,6 +486,7 @@ static void atl1c_set_rxbufsize(struct a
roundup(mtu + ETH_HLEN + ETH_FCS_LEN + VLAN_HLEN, 8) : AT_RX_BUF_SIZE;
}
+#if (LINUX_VERSION_CODE >= KERNEL_VERSION(2,6,39))
static u32 atl1c_fix_features(struct net_device *netdev, u32 features)
{
- if (netdev->mtu > MAX_TSO_FRAME_SIZE)
-@@ -492,6 +493,7 @@ static u32 atl1c_fix_features(struct net
+ /*
+@@ -512,6 +513,7 @@ static int atl1c_set_features(struct net
- return features;
+ return 0;
}
+#endif /* (LINUX_VERSION_CODE >= KERNEL_VERSION(2,6,39)) */
/*
* atl1c_change_mtu - Change the Maximum Transfer Unit
-@@ -519,8 +521,19 @@ static int atl1c_change_mtu(struct net_d
+@@ -539,8 +541,19 @@ static int atl1c_change_mtu(struct net_d
netdev->mtu = new_mtu;
adapter->hw.max_frame_size = new_mtu;
atl1c_set_rxbufsize(adapter, netdev);
atl1c_up(adapter);
clear_bit(__AT_RESETTING, &adapter->flags);
if (adapter->hw.ctrl_flags & ATL1C_FPGA_VERSION) {
-@@ -2588,7 +2601,9 @@ static const struct net_device_ops atl1c
- .ndo_set_mac_address = atl1c_set_mac_addr,
+@@ -2606,8 +2619,10 @@ static const struct net_device_ops atl1c
+ .ndo_set_mac_address = atl1c_set_mac_addr,
.ndo_set_multicast_list = atl1c_set_multi,
.ndo_change_mtu = atl1c_change_mtu,
+#if (LINUX_VERSION_CODE >= KERNEL_VERSION(2,6,39))
.ndo_fix_features = atl1c_fix_features,
+ .ndo_set_features = atl1c_set_features,
+#endif /* (LINUX_VERSION_CODE >= KERNEL_VERSION(2,6,39)) */
.ndo_do_ioctl = atl1c_ioctl,
.ndo_tx_timeout = atl1c_tx_timeout,
.ndo_get_stats = atl1c_get_stats,
-@@ -2609,6 +2624,7 @@ static int atl1c_init_netdev(struct net_
+@@ -2627,6 +2642,7 @@ static int atl1c_init_netdev(struct net_
atl1c_set_ethtool_ops(netdev);
/* TODO: add when ready */
+#if (LINUX_VERSION_CODE >= KERNEL_VERSION(2,6,39))
netdev->hw_features = NETIF_F_SG |
NETIF_F_HW_CSUM |
- NETIF_F_HW_VLAN_TX |
-@@ -2616,6 +2632,14 @@ static int atl1c_init_netdev(struct net_
+ NETIF_F_HW_VLAN_RX |
+@@ -2634,6 +2650,14 @@ static int atl1c_init_netdev(struct net_
NETIF_F_TSO6;
netdev->features = netdev->hw_features |
- NETIF_F_HW_VLAN_RX;
+ NETIF_F_HW_VLAN_TX;
+#else
+ netdev->features = NETIF_F_SG |
+ NETIF_F_HW_CSUM |
void atl1e_set_ethtool_ops(struct net_device *netdev)
--- a/drivers/net/atl1e/atl1e_main.c
+++ b/drivers/net/atl1e/atl1e_main.c
-@@ -1928,7 +1928,11 @@ void atl1e_down(struct atl1e_adapter *ad
+@@ -374,6 +374,7 @@ static int atl1e_set_mac_addr(struct net
+ return 0;
+ }
+
++#if (LINUX_VERSION_CODE >= KERNEL_VERSION(2,6,39))
+ static u32 atl1e_fix_features(struct net_device *netdev, u32 features)
+ {
+ /*
+@@ -397,6 +398,7 @@ static int atl1e_set_features(struct net
+
+ return 0;
+ }
++#endif /* (LINUX_VERSION_CODE >= KERNEL_VERSION(2,6,39)) */
+
+ /*
+ * atl1e_change_mtu - Change the Maximum Transfer Unit
+@@ -1949,7 +1951,11 @@ void atl1e_down(struct atl1e_adapter *ad
* reschedule our watchdog timer */
set_bit(__AT_DOWN, &adapter->flags);
/* reset MAC to disable all RX/TX */
atl1e_reset_hw(&adapter->hw);
-@@ -2220,10 +2224,17 @@ static int atl1e_init_netdev(struct net_
+@@ -2219,8 +2225,10 @@ static const struct net_device_ops atl1e
+ .ndo_set_multicast_list = atl1e_set_multi,
+ .ndo_validate_addr = eth_validate_addr,
+ .ndo_set_mac_address = atl1e_set_mac_addr,
++#if (LINUX_VERSION_CODE >= KERNEL_VERSION(2,6,39))
+ .ndo_fix_features = atl1e_fix_features,
+ .ndo_set_features = atl1e_set_features,
++#endif /* (LINUX_VERSION_CODE >= KERNEL_VERSION(2,6,39)) */
+ .ndo_change_mtu = atl1e_change_mtu,
+ .ndo_do_ioctl = atl1e_ioctl,
+ .ndo_tx_timeout = atl1e_tx_timeout,
+@@ -2241,10 +2249,15 @@ static int atl1e_init_netdev(struct net_
netdev->watchdog_timeo = AT_TX_WATCHDOG;
atl1e_set_ethtool_ops(netdev);
+#if (LINUX_VERSION_CODE >= KERNEL_VERSION(2,6,39))
netdev->hw_features = NETIF_F_SG | NETIF_F_HW_CSUM | NETIF_F_TSO |
- NETIF_F_HW_VLAN_TX;
- netdev->features = netdev->hw_features |
- NETIF_F_HW_VLAN_RX | NETIF_F_LLTX;
+ NETIF_F_HW_VLAN_RX;
+ netdev->features = netdev->hw_features | NETIF_F_LLTX |
+ NETIF_F_HW_VLAN_TX;
+#else
-+ netdev->features = NETIF_F_SG | NETIF_F_HW_CSUM |
-+ NETIF_F_HW_VLAN_TX | NETIF_F_HW_VLAN_RX;
-+ netdev->features |= NETIF_F_LLTX;
-+ netdev->features |= NETIF_F_TSO;
++ netdev->features = NETIF_F_SG | NETIF_F_HW_CSUM | NETIF_F_TSO |
++ NETIF_F_HW_VLAN_RX | NETIF_F_LLTX | NETIF_F_HW_VLAN_TX;
+#endif /* (LINUX_VERSION_CODE >= KERNEL_VERSION(2,6,39)) */
return 0;
}
--- a/drivers/net/atlx/atl1.c
+++ b/drivers/net/atlx/atl1.c
-@@ -2987,10 +2987,12 @@ static int __devinit atl1_probe(struct p
+@@ -2876,8 +2876,10 @@ static const struct net_device_ops atl1_
+ .ndo_validate_addr = eth_validate_addr,
+ .ndo_set_mac_address = atl1_set_mac,
+ .ndo_change_mtu = atl1_change_mtu,
++#if (LINUX_VERSION_CODE >= KERNEL_VERSION(2,6,39))
+ .ndo_fix_features = atlx_fix_features,
+ .ndo_set_features = atlx_set_features,
++#endif /* (LINUX_VERSION_CODE >= KERNEL_VERSION(2,6,39)) */
+ .ndo_do_ioctl = atlx_ioctl,
+ .ndo_tx_timeout = atlx_tx_timeout,
+ #ifdef CONFIG_NET_POLL_CONTROLLER
+@@ -2987,11 +2989,13 @@ static int __devinit atl1_probe(struct p
netdev->features |= NETIF_F_SG;
netdev->features |= (NETIF_F_HW_VLAN_TX | NETIF_F_HW_VLAN_RX);
+#if (LINUX_VERSION_CODE >= KERNEL_VERSION(2,6,39))
- netdev->hw_features = NETIF_F_HW_CSUM | NETIF_F_SG | NETIF_F_TSO;
+ netdev->hw_features = NETIF_F_HW_CSUM | NETIF_F_SG | NETIF_F_TSO |
+ NETIF_F_HW_VLAN_RX;
/* is this valid? see atl1_setup_mac_ctrl() */
netdev->features |= NETIF_F_RXCSUM;
/*
* patch for some L1 of old version,
-@@ -3607,6 +3609,14 @@ static int atl1_set_pauseparam(struct ne
+@@ -3608,6 +3612,14 @@ static int atl1_set_pauseparam(struct ne
return 0;
}
static void atl1_get_strings(struct net_device *netdev, u32 stringset,
u8 *data)
{
-@@ -3679,4 +3689,10 @@ static const struct ethtool_ops atl1_eth
+@@ -3680,4 +3692,10 @@ static const struct ethtool_ops atl1_eth
.nway_reset = atl1_nway_reset,
.get_ethtool_stats = atl1_get_ethtool_stats,
.get_sset_count = atl1_get_sset_count,
};
--- a/drivers/net/atlx/atl2.c
+++ b/drivers/net/atlx/atl2.c
-@@ -1414,8 +1414,12 @@ static int __devinit atl2_probe(struct p
+@@ -395,6 +395,7 @@ static void atl2_restore_vlan(struct atl
+ atl2_vlan_mode(adapter->netdev, adapter->netdev->features);
+ }
+
++#if (LINUX_VERSION_CODE >= KERNEL_VERSION(2,6,39))
+ static u32 atl2_fix_features(struct net_device *netdev, u32 features)
+ {
+ /*
+@@ -418,6 +419,7 @@ static int atl2_set_features(struct net_
+
+ return 0;
+ }
++#endif /* (LINUX_VERSION_CODE >= KERNEL_VERSION(2,6,39)) */
+
+ static void atl2_intr_rx(struct atl2_adapter *adapter)
+ {
+@@ -1333,8 +1335,10 @@ static const struct net_device_ops atl2_
+ .ndo_validate_addr = eth_validate_addr,
+ .ndo_set_mac_address = atl2_set_mac,
+ .ndo_change_mtu = atl2_change_mtu,
++#if (LINUX_VERSION_CODE >= KERNEL_VERSION(2,6,39))
+ .ndo_fix_features = atl2_fix_features,
+ .ndo_set_features = atl2_set_features,
++#endif /* (LINUX_VERSION_CODE >= KERNEL_VERSION(2,6,39)) */
+ .ndo_do_ioctl = atl2_ioctl,
+ .ndo_tx_timeout = atl2_tx_timeout,
+ #ifdef CONFIG_NET_POLL_CONTROLLER
+@@ -1432,8 +1436,12 @@ static int __devinit atl2_probe(struct p
err = -EIO;
+#if (LINUX_VERSION_CODE >= KERNEL_VERSION(2,6,39))
- netdev->hw_features = NETIF_F_SG;
+ netdev->hw_features = NETIF_F_SG | NETIF_F_HW_VLAN_RX;
+#endif
+#if defined(NETIF_F_HW_VLAN_TX) || (LINUX_VERSION_CODE >= KERNEL_VERSION(2,6,39))
netdev->features |= (NETIF_F_HW_VLAN_TX | NETIF_F_HW_VLAN_RX);
/* Init PHY as early as possible due to power saving issue */
atl2_phy_init(&adapter->hw);
-@@ -1842,6 +1846,13 @@ static int atl2_set_settings(struct net_
+@@ -1860,6 +1868,13 @@ static int atl2_set_settings(struct net_
return 0;
}
static u32 atl2_get_msglevel(struct net_device *netdev)
{
return 0;
-@@ -2109,6 +2120,14 @@ static const struct ethtool_ops atl2_eth
+@@ -2127,6 +2142,14 @@ static const struct ethtool_ops atl2_eth
.get_eeprom_len = atl2_get_eeprom_len,
.get_eeprom = atl2_get_eeprom,
.set_eeprom = atl2_set_eeprom,
};
static void atl2_set_ethtool_ops(struct net_device *netdev)
+--- a/drivers/net/atlx/atlx.c
++++ b/drivers/net/atlx/atlx.c
+@@ -246,6 +246,7 @@ static void atlx_restore_vlan(struct atl
+ atlx_vlan_mode(adapter->netdev, adapter->netdev->features);
+ }
+
++#if (LINUX_VERSION_CODE >= KERNEL_VERSION(2,6,39))
+ static u32 atlx_fix_features(struct net_device *netdev, u32 features)
+ {
+ /*
+@@ -269,5 +270,6 @@ static int atlx_set_features(struct net_
+
+ return 0;
+ }
++#endif /* (LINUX_VERSION_CODE >= KERNEL_VERSION(2,6,39)) */
+
+ #endif /* ATLX_C */