summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: e394d4d)
raw | patch | inline | side by side (parent: e394d4d)
author | Hauke Mehrtens <hauke@hauke-m.de> | |
Sat, 3 Dec 2011 14:46:20 +0000 (15:46 +0100) | ||
committer | Luis R. Rodriguez <mcgrof@qca.qualcomm.com> | |
Mon, 5 Dec 2011 19:56:35 +0000 (11:56 -0800) |
Sometimes the kernel version compat-wireless is build against has
support for cordic and crc8 in its source, but these modules were not
build when the kernel was build, because no one selected them. The modules are
needed for the bcmsmac driver and they should be build every time when
they were not already build while the kernel was build.
Signed-off-by: Hauke Mehrtens <hauke@hauke-m.de>
support for cordic and crc8 in its source, but these modules were not
build when the kernel was build, because no one selected them. The modules are
needed for the bcmsmac driver and they should be build every time when
they were not already build while the kernel was build.
Signed-off-by: Hauke Mehrtens <hauke@hauke-m.de>
config.mk | patch | blob | history |
diff --git a/config.mk b/config.mk
index 05edb7927490f65496dd11df418bac042664ad48..5eabc5179ee59a8c6b8470ecbcfc174501ac97df 100644 (file)
--- a/config.mk
+++ b/config.mk
CONFIG_MWIFIEX=m
+ifndef CONFIG_CORDIC
+CONFIG_COMPAT_CORDIC=y
+endif #CONFIG_CORDIC
+
+ifndef CONFIG_CRC8
+CONFIG_COMPAT_CRC8=y
+endif #CONFIG_CRC8
+
ifdef CONFIG_COMPAT_KERNEL_2_6_27
CONFIG_LIBERTAS=n
else #CONFIG_COMPAT_KERNEL_2_6_27