]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - wilink8-wlan/linux-firmware.git/commitdiff
linux-firmware: Update firmware patch for Intel Bluetooth 7265 (C0/D0)
authorTedd Ho-Jeong An <tedd.an@intel.com>
Sat, 30 Jan 2016 00:19:02 +0000 (16:19 -0800)
committerKyle McMartin <kyle@kernel.org>
Wed, 3 Feb 2016 15:50:44 +0000 (10:50 -0500)
This patch updates the firmware patch for Intel Bluetooth 7265 (C0/D0)
also known as Intel StP C0 and StP D0

C0 Patch Version: 57
D0 Patch Version: 35

Release Version: 18.15

Signed-off-by: Tedd Ho-Jeong An <tedd.an@intel.com>
Signed-off-by: Kyle McMartin <kyle@kernel.org>
WHENCE
intel/ibt-hw-37.8.10-fw-1.10.2.27.d.bseq
intel/ibt-hw-37.8.10-fw-1.10.3.11.e.bseq

diff --git a/WHENCE b/WHENCE
index c012ce61b5369ed5fcab6d970cafdb7db6ae804c..ee8569da9aa6be9907b176c5444259e79b0677ab 100644 (file)
--- a/WHENCE
+++ b/WHENCE
@@ -2669,9 +2669,9 @@ Version: WP_1345_01_patch_0.0.34.1
 File: intel/ibt-hw-37.8.bseq
 Version: 1339_02.00
 File: intel/ibt-hw-37.8.10-fw-1.10.2.27.d.bseq
-Version: BT_StonePeak_C0_REL_55_0001
+Version: BT_StonePeak_C0_REL_57_0002
 File: intel/ibt-hw-37.8.10-fw-1.10.3.11.e.bseq
-Version: BT_StonePeak_D0_REL_32_0002
+Version: BT_StonePeak_D0_REL_35_0002
 File: intel/ibt-hw-37.8.10-fw-22.50.19.14.f.bseq
 Version: STP_D1_REL_13
 File: intel/ibt-11-5.ddc
index 64d3015be6ab5de8b6112075722ab0293317c099..bee5b97aebfa4e82d612be33d87f02ad88ba4569 100644 (file)
Binary files a/intel/ibt-hw-37.8.10-fw-1.10.2.27.d.bseq and b/intel/ibt-hw-37.8.10-fw-1.10.2.27.d.bseq differ
index fb0a94a1c5176d1609d479a50485154c50396669..4434913956ed058f765bd0a857ec926e32c8ba48 100644 (file)
Binary files a/intel/ibt-hw-37.8.10-fw-1.10.3.11.e.bseq and b/intel/ibt-hw-37.8.10-fw-1.10.3.11.e.bseq differ