]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - wilink8-wlan/wilink8-wlan-ti-linux-kernel.git/shortlog
wilink8-wlan/wilink8-wlan-ti-linux-kernel.git
2015-07-30 Eliad Pellerwlcore: add p2p device support linux-wireless-next-wlcore
2015-07-30 Eliad Pellerwlcore: add generic_cfg_feature command definitions
2015-07-30 Eliad Pellerwl18xx: use long intervals in sched scan
2015-07-30 Yaniv Machaniwlcore/wl18xx : add time sync event handling
2015-07-26 Hauke Mehrtensbcma: fix build error when build as module
2015-07-21 Aniket Nagarnaikmwifiex: correct p2p and station interface counters
2015-07-21 Aniket Nagarnaikmwifiex: use maximum ssid length as 0xfe for p2p
2015-07-21 Aniket Nagarnaikmwifiex: add bss mode TLV to extended scan command
2015-07-21 Andy Shevchenkoiwlegacy: convert hex_dump_to_buffer() to %*ph
2015-07-21 Guy Misholwlcore: add antenna diversity reading
2015-07-21 Miaoqing Panath9k: export HW random number generator
2015-07-21 Miaoqing Panath9k: Fix register definitions for QCA956x
2015-07-21 Rafa? Mi?eckibrcmfmac: set wiphy's addresses to provide valid MACs
2015-07-21 Michal Kaziorath9k: fix moredata flag endianness in cabq tx
2015-07-21 Christophe... brcmsmac: Use kstrdup to simplify code
2015-07-21 Larry Fingerrtlwifi: rtl8821ae: Fix an expression that is always...
2015-07-21 Rafał Miłeckibcma: populate bus DT subnodes as platform_device-s
2015-07-21 Aniket Nagarnaikmwifiex: fix for p2p broken link
2015-07-21 Felix Fietkauath9k: make DMA stop related messages debug-only
2015-07-21 Raphaël Poggiwlcore: sdio: return correct error code
2015-07-21 Nik Nybyb43: Fix typo in function name
2015-07-21 Nik Nybyrtlwifi: fix typo in comments
2015-07-21 Reyad Attiyatmwifiex: usb: Fix double add error when submitting...
2015-07-21 John Linvillemwifiex: fix leak of gen_ie storage on exit from mwifie...
2015-07-21 Avinash PatilMAINTAINERS: update for mwifiex driver maintainers
2015-07-21 John Linvillemwifiex: do not short circuit exit from mwifiex_set_mgm...
2015-07-21 John Linvillemwifiex: avoid freeing improper pointer in mwifiex_set_...
2015-07-21 Antonio Borneowireless: cw1200: Remove redundant spi driver bus initi...
2015-07-21 Avinash Patilmwifiex: handle multichannel event
2015-07-21 Avinash Patilmwifiex: separate interface combination for multichanne...
2015-07-21 Avinash Patilmwifiex: advertise multichannel support to cfg80211
2015-07-21 Avinash Patilmwifiex: support to set multichannel policy to FW
2015-07-21 Avinash Patilmwifiex: extend tx_data pause to AP interface as well
2015-07-21 Avinash Patilmwifiex: enable traffic only when port is open
2015-07-21 Avinash Patilmwifiex: support for bypass tx queue
2015-07-21 Avinash Patilmwifiex: update domain_info upon band change in start_ap
2015-07-21 Xinming Humwifiex: add cfg80211 tdls channel switch handler
2015-07-21 Xinming Humwifiex: enhance tdls link setup condition
2015-07-21 Xinming Humwifiex: enable tdls channel switch ext_cap
2015-07-21 Xinming Humwifiex: add tdls config command
2015-07-21 Xinming Humwifiex: process tdls channel switch event
2015-07-21 Xinming Humwifiex: add tdls channel switch status
2015-07-21 Xinming Humwifiex: do not increase tx_pkts_queued if receive...
2015-07-21 Xinming Humwifiex: block data traffic to tx paused receive address
2015-07-21 Avinash Patilmwifiex: add tx data pause support
2015-07-21 Taehee Yoortlwifi: rtl8192cu: Remove rtl8723 code
2015-07-21 Kalle ValoMerge ath-next from ath.git.
2015-07-11 Zefir Kurtisiath9k: DFS - add pulse chirp detection for FCC
2015-07-11 Zefir Kurtisiath9k: DFS - consider ext_channel pulses only in HT40...
2015-07-11 Nicholas Mc... ipw2100: fix timeout bug - always evaluated to 0
2015-07-11 Michal Kaziorath10k: tweak interface combinations
2015-07-11 Michal Kaziorath10k: fix per-vif queue locking
2015-07-11 Michal Kaziorath10k: update vdev ps state on start
2015-07-11 Michal Kaziorath10k: fix hw roc expiration notifcation
2015-07-11 Michal Kaziorath10k: limit multi-vif ps more aggresivelly
2015-07-11 Michal Kaziorath10k: don't set cck/ofdm scan flags
2015-07-11 Vasanthakumar... ath10k: Fix target to cpu address conversion logic
2015-07-11 Bartosz Markowskiath10k: fix QCA61X4 boot up
2015-07-11 David S. MillerMerge branch 'be2net-next'
2015-07-11 Sathya Perlabe2net: bump up the driver version to 10.6.0.3
2015-07-11 Suresh Reddybe2net: make SET_LOOPBACK_MODE cmd asynchrounous
2015-07-11 Suresh Reddybe2net: make the RX_FILTER command asynchronous
2015-07-11 Suresh Reddybe2net: return error status from be_mcc_notify()
2015-07-11 Venkat Duvvurube2net: convert dest field in udp-hdr to host-endian
2015-07-11 Vasundhara... be2net: fix wrong return value in be_check_ufi_compatib...
2015-07-11 Kalesh Purayilbe2net: remove redundant D0 power state set
2015-07-11 Kalesh Purayilbe2net: query FW to check if EVB is enabled
2015-07-11 Kalesh Purayilbe2net: remove duplicate code in be_setup_wol()
2015-07-11 YOSHIFUJI Hideaki... ipv6: Do not iterate over all interfaces when finding...
2015-07-11 Krzysztof Kozlowskinet: Drop owner assignment from platform_driver
2015-07-11 David Thomsonnet: phy: Support setting polarity in marvell phy driver
2015-07-11 David Thomsonnet: phy: Pass mdix ethtool setting through to phy...
2015-07-10 Eric Dumazettcp: do not export tcp_init_xmit_timers()
2015-07-10 Nikolay Aleksandrovbridge: mdb: fill state in br_mdb_notify
2015-07-10 Masatake YAMATOroute: remove unsed variable in __mkroute_input
2015-07-10 Tom Herbertipv6: Nonlocal bind
2015-07-09 David S. MillerMerge branch 'tw_cleanups'
2015-07-09 Eric Dumazetinet: inet_twsk_deschedule factorization
2015-07-09 Eric Dumazetinet: simplify timewait refcounting
2015-07-09 Eric Dumazetinet: remove BUG_ON() in twsk_destructor()
2015-07-09 Florian Westphalipv6: use flag instead of u16 for hop in inet6_skb_parm
2015-07-09 Aleksey S.... dsa: mv88e6352/mv88e6xxx: Add support for Marvell 88E63...
2015-07-09 David S. MillerMerge branch 'tcp-in-slow-start'
2015-07-09 Yuchung Chengtcp: update congestion state first before raising cwnd
2015-07-09 Yuchung Chengtcp: do not slow start when cwnd equals ssthresh
2015-07-09 Yuchung Chengtcp: add tcp_in_slow_start helper
2015-07-09 Alexander Duycknet: skb_defer_rx_timestamp should check for phydev...
2015-07-09 Jon Maxwelltcp: v1 always send a quick ack when quickacks are...
2015-07-09 Scott Feldmanrocker: add change MTU support
2015-07-09 Vaishali Thakkarneterion: s2io: Use module_pci_driver
2015-07-09 Hariprasad... cxgb4vf: Fix check to use new User Doorbell mechanism
2015-07-08 Xi Wangtest_bpf: extend tests for 32-bit endianness conversion
2015-07-08 David S. MillerMerge branch 'cxgb4-t6'
2015-07-08 Hariprasad... cxgb4: Enable cim_la dump to support T6
2015-07-08 Hariprasad... cxgb4: Read stats for only available channels
2015-07-08 Hariprasad... cxgb4: Update register ranges for T6 adapter
2015-07-08 Hariprasad... cxgb4: Don't use entire L2T table, use only its slice
2015-07-08 Vaishali Thakkarnet: ec_bhf: Use module_pci_driver
2015-07-08 Haiyang Zhanghv_netvsc: Add support to set MTU reservation from...
2015-07-08 Eric Dumazetifb: add multiqueue operation
next