summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 1d59bd9)
raw | patch | inline | side by side (parent: 1d59bd9)
author | Luciano Coelho <coelho@ti.com> | |
Mon, 27 Feb 2012 21:17:35 +0000 (23:17 +0200) | ||
committer | Luciano Coelho <coelho@ti.com> | |
Mon, 27 Feb 2012 21:17:35 +0000 (23:17 +0200) |
If the wl18xx module is loaded with ht_mode=wide (the default), we
shouldn't use MIMO rates when the channel type is not HT40. Fix this
by checking the ht_mode before deciding which rates to used.
Additionally, set the ht_mode parameter explicitly to "wide" as the
default.
Signed-off-by: Luciano Coelho <coelho@ti.com>
shouldn't use MIMO rates when the channel type is not HT40. Fix this
by checking the ht_mode before deciding which rates to used.
Additionally, set the ht_mode parameter explicitly to "wide" as the
default.
Signed-off-by: Luciano Coelho <coelho@ti.com>
drivers/net/wireless/ti/wl18xx/main.c | patch | blob | history |
index e4fb4c3c34c321add54c20c2c092990551d021cc..d18837499005cfeed1734d42677a7278a2f451cc 100644 (file)
#define WL18XX_RX_CHECKSUM_MASK 0x40
-static char *ht_mode_param;
+static char *ht_mode_param = "wide";
static char *board_type_param = "hdk";
static bool dc2dc_param = false;
static int n_antennas_2_param = 1;
static u32 wl18xx_ap_get_mimo_wide_rate_mask(struct wl1271 *wl,
struct wl12xx_vif *wlvif)
{
- if (wlvif->channel_type == NL80211_CHAN_HT40MINUS ||
- wlvif->channel_type == NL80211_CHAN_HT40PLUS) {
+ if ((wlvif->channel_type == NL80211_CHAN_HT40MINUS ||
+ wlvif->channel_type == NL80211_CHAN_HT40PLUS) &&
+ !strcmp(ht_mode_param, "wide")) {
wl1271_debug(DEBUG_ACX, "using wide channel rate mask");
return CONF_TX_RATE_USE_WIDE_CHAN;
- } else {
+ } else if (!strcmp(ht_mode_param, "mimo")) {
wl1271_debug(DEBUG_ACX, "using MIMO rate mask");
/*
return CONF_TX_MIMO_RATES & ~CONF_HW_BIT_RATE_MCS_13;
return CONF_TX_MIMO_RATES;
+ } else {
+ return 0;
}
}
wl->stats.fw_stats_len = sizeof(struct wl18xx_acx_statistics);
wl->static_data_priv_len = sizeof(struct wl18xx_static_data_priv);
memcpy(&wl->ht_cap, &wl18xx_ht_cap, sizeof(wl18xx_ht_cap));
- if (ht_mode_param && !strcmp(ht_mode_param, "mimo"))
+ if (!strcmp(ht_mode_param, "mimo"))
memcpy(&wl->ht_cap, &wl18xx_mimo_ht_cap,
sizeof(wl18xx_mimo_ht_cap));