]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - wilink8-wlan/wl18xx_fw.git/blob - changelog
Updated to new firmware 8.9.1.0.0.
[wilink8-wlan/wl18xx_fw.git] / changelog
1 Rev 8.9.0.0.90
2         [WFA KRACK fixes] Failing tests 10002, 10138, 10249 with Indigo.
3                 - enable replay detection for Multicast/Broadcast frames during RX BA session
4                 - SNR seems low when in very close proximity to the AP, which may result in missed RX packets
6 Rev 8.9.0.0.89
7                 - Integrated 105C temp support for WiLink8 COB designs
8                 ( IMPORTANT : All WiLink8 based designs (modules or COB) using this firmware version or later, need to re-run
9                 configure-device.sh script using updated INI files. Please update repository https://git.ti.com/git/wilink8-wlan/18xx-ti-utils.git )
11 Rev 8.9.0.0.87 / 88 
12                 - [PSIRT] related fixes : https://www.ti.com/lit/an/swra710a/swra710a.pdf
13     
14 Rev 8.9.0.0.86
15                 -APUT / BT coex : Unstable AP & BT connection ( when both roles are enabled ) . Issue fixed by adjusting WiFi firmware adaptivity code
17 Rev 8.9.0.0.85 
18                - Upgrade to PHY FW 245 (WiLink8 AP DFS - new certification False Alarm bug fix)
20 Rev 8.9.0.0.84
21                - Add detection mechanism for CCA. When CCA seems stuck for 1 second period, re-calibration is triggered. This mechanism is operational in 5GHz Antenna Diversity.
22                - Restrict antenna switching during calibration phase (mainly from Antenna Diversity block which is not protected).
23                - Include PHY FW version 8.2.0.0.244_DFS_new_TELEC_certification
25 Rev 8.9.0.0.83
26                - Remove debug assert
27                - Fix  (AP)  -  group traffic failed with mixed mode security WPA/WPA2 (fix TKIP broadcast packet)
28                - Fix  (Mesh) - Fail to establish connection with SAE key management
29                - Fix QoS issue with multicast secure mesh 
31 Rev 8.9.0.0.82
32                - Add support for WPA3