changelog added
[wilink8-wlan/wl18xx_fw.git] / changelog
1 Rev 8.9.0.0.87 / 88 
2                 - [PSIRT] related fixes : https://www.ti.com/lit/an/swra710a/swra710a.pdf
3     
4 Rev 8.9.0.0.86
5                 -APUT / BT coex : Unstable AP & BT connection ( when both roles are enabled ) . Issue fixed by adjusting WiFi firmware adaptivity code
7 Rev 8.9.0.0.85 
8                - Upgrade to PHY FW 245 (WiLink8 AP DFS - new certification False Alarm bug fix)
10 Rev 8.9.0.0.84
11                - Add detection mechanism for CCA. When CCA seems stuck for 1 second period, re-calibration is triggered. This mechanism is operational in 5GHz Antenna Diversity.
12                - Restrict antenna switching during calibration phase (mainly from Antenna Diversity block which is not protected).
13                - Include PHY FW version 8.2.0.0.244_DFS_new_TELEC_certification
15 Rev 8.9.0.0.83
16                - Remove debug assert
17                - Fix  (AP)  -  group traffic failed with mixed mode security WPA/WPA2 (fix TKIP broadcast packet)
18                - Fix  (Mesh) - Fail to establish connection with SAE key management
19                - Fix QoS issue with multicast secure mesh 
21 Rev 8.9.0.0.82
22                - Add support for WPA3