Rev 8.9.0.0.90 [WFA KRACK fixes] Failing tests 10002, 10138, 10249 with Indigo. - enable replay detection for Multicast/Broadcast frames during RX BA session - SNR seems low when in very close proximity to the AP, which may result in missed RX packets Rev 8.9.0.0.89 - Integrated 105C temp support for WiLink8 COB designs ( IMPORTANT : All WiLink8 based designs (modules or COB) using this firmware version or later, need to re-run configure-device.sh script using updated INI files. Please update repository https://git.ti.com/git/wilink8-wlan/18xx-ti-utils.git ) Rev 8.9.0.0.87 / 88 - [PSIRT] related fixes : https://www.ti.com/lit/an/swra710a/swra710a.pdf Rev 8.9.0.0.86 -APUT / BT coex : Unstable AP & BT connection ( when both roles are enabled ) . Issue fixed by adjusting WiFi firmware adaptivity code Rev 8.9.0.0.85 - Upgrade to PHY FW 245 (WiLink8 AP DFS - new certification False Alarm bug fix) Rev 8.9.0.0.84 - Add detection mechanism for CCA. When CCA seems stuck for 1 second period, re-calibration is triggered. This mechanism is operational in 5GHz Antenna Diversity. - Restrict antenna switching during calibration phase (mainly from Antenna Diversity block which is not protected). - Include PHY FW version 8.2.0.0.244_DFS_new_TELEC_certification Rev 8.9.0.0.83 - Remove debug assert - Fix (AP) - group traffic failed with mixed mode security WPA/WPA2 (fix TKIP broadcast packet) - Fix (Mesh) - Fail to establish connection with SAE key management - Fix QoS issue with multicast secure mesh Rev 8.9.0.0.82 - Add support for WPA3