diff --git a/changelog b/changelog
index 3100a4a7c441cb1c341e36a3b595aefcae5b4474..3674f4485924fc9e5d99f56a3a38b86e9210b5f9 100644 (file)
--- a/changelog
+++ b/changelog
+Rev 8.9.1.0.0
+ - IMPORTANT!!! the new firmware mandates upgrading to the latest driver (bundle).
+ - updating major version number instead of incrementing minor version number.
+ This would make a previous driver to fail initializing with 8.9.1.0.0 firmware.
+ - Fixes:
+ - PN drift observed during recovery causing long disconnection periods.
+ - [WFA] fragattack 4.7.2, when in AP role, unicast data frames are sent from the station unencrypted during 4-Way handshake
+ and should be dropped but instead a data reply is captured.
+ - [WFA] Mesh fix due to bad implementation of previous WFA fix. AMSDU is detected incorrectly due to address4 introduction in MPDU header which
+ may cause valid data frames to get dropped.
+ - High retransmission rate and general slowdown due to false BA session bitmap when QoS NULL data and QoS data on Best Effort queue
+ are used together on RX direction.
+
Rev 8.9.0.0.90
[WFA KRACK fixes] Failing tests 10002, 10138, 10249 with Indigo.
- enable replay detection for Multicast/Broadcast frames during RX BA session