Updated to new firmware 8.9.1.0.0.
[wilink8-wlan/wl18xx_fw.git] / changelog
index bd841414c5d69402209d4b2d43008361235eac21..3674f4485924fc9e5d99f56a3a38b86e9210b5f9 100644 (file)
--- a/changelog
+++ b/changelog
@@ -1,3 +1,26 @@
+Rev 8.9.1.0.0
+       - IMPORTANT!!! the new firmware mandates upgrading to the latest driver (bundle).
+       - updating major version number instead of incrementing minor version number.
+         This would make a previous driver to fail initializing with 8.9.1.0.0 firmware.
+       - Fixes:
+               - PN drift observed during recovery causing long disconnection periods.
+               - [WFA] fragattack 4.7.2, when in AP role, unicast data frames are sent from the station unencrypted during 4-Way handshake
+               and should be dropped but instead a data reply is captured.
+               - [WFA] Mesh fix due to bad implementation of previous WFA fix. AMSDU is detected incorrectly due to address4 introduction in MPDU header which
+               may cause valid data frames to get dropped.
+               - High retransmission rate and general slowdown due to false BA session bitmap when QoS NULL data and QoS data on Best Effort queue 
+               are used together on RX direction. 
+
+Rev 8.9.0.0.90
+       [WFA KRACK fixes] Failing tests 10002, 10138, 10249 with Indigo.
+               - enable replay detection for Multicast/Broadcast frames during RX BA session
+               - SNR seems low when in very close proximity to the AP, which may result in missed RX packets
+
+Rev 8.9.0.0.89
+               - Integrated 105C temp support for WiLink8 COB designs
+               ( IMPORTANT : All WiLink8 based designs (modules or COB) using this firmware version or later, need to re-run
+               configure-device.sh script using updated INI files. Please update repository https://git.ti.com/git/wilink8-wlan/18xx-ti-utils.git )
+
 Rev 8.9.0.0.87 / 88 
                - [PSIRT] related fixes : https://www.ti.com/lit/an/swra710a/swra710a.pdf