Updated to new firmware 8.9.1.0.0. master
authorItzhak <shlomii@ti.com>
Wed, 2 Nov 2022 07:33:14 +0000 (09:33 +0200)
committerItzhak <shlomii@ti.com>
Wed, 2 Nov 2022 07:33:14 +0000 (09:33 +0200)
Must be used with latest driver from Nov/2022.
See changelog for details.

Signed-off-by: Itzhak <shlomii@ti.com>
changelog
wl18xx-fw-4.bin

index 3100a4a7c441cb1c341e36a3b595aefcae5b4474..3674f4485924fc9e5d99f56a3a38b86e9210b5f9 100644 (file)
--- a/changelog
+++ b/changelog
@@ -1,3 +1,16 @@
+Rev 8.9.1.0.0
+       - IMPORTANT!!! the new firmware mandates upgrading to the latest driver (bundle).
+       - updating major version number instead of incrementing minor version number.
+         This would make a previous driver to fail initializing with 8.9.1.0.0 firmware.
+       - Fixes:
+               - PN drift observed during recovery causing long disconnection periods.
+               - [WFA] fragattack 4.7.2, when in AP role, unicast data frames are sent from the station unencrypted during 4-Way handshake
+               and should be dropped but instead a data reply is captured.
+               - [WFA] Mesh fix due to bad implementation of previous WFA fix. AMSDU is detected incorrectly due to address4 introduction in MPDU header which
+               may cause valid data frames to get dropped.
+               - High retransmission rate and general slowdown due to false BA session bitmap when QoS NULL data and QoS data on Best Effort queue 
+               are used together on RX direction. 
+
 Rev 8.9.0.0.90
        [WFA KRACK fixes] Failing tests 10002, 10138, 10249 with Indigo.
                - enable replay detection for Multicast/Broadcast frames during RX BA session
index 8e2d6108beb43fb58109197655ce8dab0dfa313a..764879665704a5df14921a0e197e5d9196014ef9 100755 (executable)
Binary files a/wl18xx-fw-4.bin and b/wl18xx-fw-4.bin differ