]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - wilink8-wlan/wl18xx_fw.git/commitdiff
update mc FW version 8.5.0.0.7
authorIdo Reis <idor@ti.com>
Wed, 24 Oct 2012 15:51:40 +0000 (17:51 +0200)
committerIdo Reis <idor@ti.com>
Wed, 24 Oct 2012 15:51:40 +0000 (17:51 +0200)
MAC Firmware version: 8.5.0.0.7
PHY Firmware version: 8.2.0.0.147

(8.4.0.0.27)
- Low Number of AP are found when scan, due to wrong calculation of
templates duration the fix is to set the IO Method of the
templates (all of them) according to the Role Context
- PLT Mode fix for Channel 8 problem
(8.5.0.0.2)
- Traffic Analyzer: new feature that detects traffic per role and AC
- Presence Adapter: calibration of parameters
- ACL Role: calibration of parameters
(8.5.0.0.3)
-  management frame initial SN taken from system link (GLOBAL) in order
not to cause frame SN duplication
-  Forward RX DELBA frames to host
-  set ADDREQ inactivity timeout larger then FW internal timeout
(8.5.0.0.4)
- New MAC PHY API interface: semaphore, ability to release context,
wait for PHY completion
- Calibration API run as SWI, trigger and call back mode
- Max Allowed time to PHY in RTTT mode
- Limit channel tune retry, if failing
- New PHY Rev 8.2.0.0.147
(8.5.0.0.5)
- SG: make block bits reflect system state even when BT is off
- SG: remove unneeded field currentBtMasterSlave from coexindications
- SG: MCS00120131 – Smallest available time for WLAN is set only during SCO
(not sniff), cleared & updated only for SCB change for SCO - Dubi
- SG: Don't dilute CTS on AP role (same as legacy)
- SG:  Max RxT value for AP role is set only by calculation according to lower
basic rate and not host configurable
- SG:  Add fix value of 300 to RxT calculation
- SG: Use change Phy priority table new API every decision manger switch
antenna decision; disabled in compilation
- SG: remove coex specific code regarding MinAbortTxIntervalUsec
- Drop frames when working in PLT/TX simulation mode.
(Bug fix for logger tag, and channel 8 mismatch)
- Power save bit in immediate response frame was moved from tx start to rx complete
(8.5.0.0.6)
- Enable TX Limit to ASU after fixing some issues
- Fix for BT Scan & Inquiry
- Fix Beacon TX Window duration
- Fix in round robin
- Fix in presence adaptor
- Fixes in Time Scheduler and watch dog
(8.5.0.0.7)
- New traffic analyzer feature: classify P2P long UDP BE AC frames as
WiFi Display traffic (WFD) and request VI bandwidth from scheduler

Signed-off-by: Ido Reis <idor@ti.com>
wl18xx-fw-mc.bin

index d4d02d3247ebae57fa3d23ba4b8ab96d3092509e..97567c8661c74b1183e4fadcc6aaa1440d9715f1 100755 (executable)
Binary files a/wl18xx-fw-mc.bin and b/wl18xx-fw-mc.bin differ