LM3643 Initial Commit : Synchronous Boost Dual LED Flash Driver
[windows-iot-driver/drivers.git] / LM3643 / TxnwLedLm3643 / ReadMe.txt
1 ========================================================================\r
2     TxnwLedLm3643 Project Overview\r
3 ========================================================================\r
4 \r
5 This file contains a summary of what you will find in each of the files that make up your project.\r
6 \r
7 TxnwLedLm3643.vcxproj\r
8     This is the main project file for projects generated using an Application Wizard. \r
9     It contains information about the version of the product that generated the file, and \r
10     information about the platforms, configurations, and project features selected with the\r
11     Application Wizard.\r
12 \r
13 TxnwLedLm3643.vcxproj.filters\r
14     This is the filters file for VC++ projects generated using an Application Wizard. \r
15     It contains information about the association between the files in your project \r
16     and the filters. This association is used in the IDE to show grouping of files with\r
17     similar extensions under a specific node (for e.g. ".cpp" files are associated with the\r
18     "Source Files" filter).\r
19 \r
20 Public.h\r
21     Header file to be shared with applications. \r
22  \r
23 Driver.c & Driver.h\r
24     DriverEntry and WDFDRIVER related functionality and callbacks.\r
25  \r
26 Device.cpp & Device.h\r
27     WDFDEVICE related functionality and callbacks.\r
28         \r
29 Trace.h\r
30     Definitions for WPP tracing.\r
31         \r
32 /////////////////////////////////////////////////////////////////////////////\r
33 \r
34 Learn more about Kernel Mode Driver Framework here:\r
35 \r
36 http://msdn.microsoft.com/en-us/library/ff544296(v=VS.85).aspx\r
37 \r
38 /////////////////////////////////////////////////////////////////////////////\r