diff --git a/LM3643/TxnwLedLm3643/ReadMe.txt b/LM3643/TxnwLedLm3643/ReadMe.txt
--- /dev/null
@@ -0,0 +1,38 @@
+========================================================================\r
+ TxnwLedLm3643 Project Overview\r
+========================================================================\r
+\r
+This file contains a summary of what you will find in each of the files that make up your project.\r
+\r
+TxnwLedLm3643.vcxproj\r
+ This is the main project file for projects generated using an Application Wizard. \r
+ It contains information about the version of the product that generated the file, and \r
+ information about the platforms, configurations, and project features selected with the\r
+ Application Wizard.\r
+\r
+TxnwLedLm3643.vcxproj.filters\r
+ This is the filters file for VC++ projects generated using an Application Wizard. \r
+ It contains information about the association between the files in your project \r
+ and the filters. This association is used in the IDE to show grouping of files with\r
+ similar extensions under a specific node (for e.g. ".cpp" files are associated with the\r
+ "Source Files" filter).\r
+\r
+Public.h\r
+ Header file to be shared with applications. \r
+ \r
+Driver.c & Driver.h\r
+ DriverEntry and WDFDRIVER related functionality and callbacks.\r
+ \r
+Device.cpp & Device.h\r
+ WDFDEVICE related functionality and callbacks.\r
+ \r
+Trace.h\r
+ Definitions for WPP tracing.\r
+ \r
+/////////////////////////////////////////////////////////////////////////////\r
+\r
+Learn more about Kernel Mode Driver Framework here:\r
+\r
+http://msdn.microsoft.com/en-us/library/ff544296(v=VS.85).aspx\r
+\r
+/////////////////////////////////////////////////////////////////////////////\r