[wl12xx/compat-wireless.git] / linux-next-pending / 0008-ath9k-Fix-power-save-with-auto-sleeping.patch
diff --git a/linux-next-pending/0008-ath9k-Fix-power-save-with-auto-sleeping.patch b/linux-next-pending/0008-ath9k-Fix-power-save-with-auto-sleeping.patch
--- /dev/null
@@ -0,0 +1,39 @@
+From f459f43e2490ec2644bc826c3ca3906b1985baa1 Mon Sep 17 00:00:00 2001
+From: Vasanthakumar Thiagarajan <vasanth@atheros.com>
+Date: Mon, 17 May 2010 18:36:00 -0700
+Subject: [PATCH 08/19] ath9k: Fix power save with auto sleeping
+
+Rx should not be disabed/disabled when hw supports auto sleeping.
+
+Signed-off-by: Vasanthakumar Thiagarajan <vasanth@atheros.com>
+---
+ drivers/net/wireless/ath/ath9k/main.c | 5 +++--
+ 1 files changed, 3 insertions(+), 2 deletions(-)
+
+diff --git a/drivers/net/wireless/ath/ath9k/main.c b/drivers/net/wireless/ath/ath9k/main.c
+index 2b0120b..678809b 100644
+--- a/drivers/net/wireless/ath/ath9k/main.c
++++ b/drivers/net/wireless/ath/ath9k/main.c
+@@ -1304,7 +1304,8 @@ static int ath9k_tx(struct ieee80211_hw *hw,
+ * completed and if needed, also for RX of buffered frames.
+ */
+ ath9k_ps_wakeup(sc);
+- ath9k_hw_setrxabort(sc->sc_ah, 0);
++ if (!(sc->sc_ah->caps.hw_caps & ATH9K_HW_CAP_AUTOSLEEP))
++ ath9k_hw_setrxabort(sc->sc_ah, 0);
+ if (ieee80211_is_pspoll(hdr->frame_control)) {
+ ath_print(common, ATH_DBG_PS,
+ "Sending PS-Poll to pick a buffered frame\n");
+@@ -1568,8 +1569,8 @@ void ath9k_enable_ps(struct ath_softc *sc)
+ ah->imask |= ATH9K_INT_TIM_TIMER;
+ ath9k_hw_set_interrupts(ah, ah->imask);
+ }
++ ath9k_hw_setrxabort(ah, 1);
+ }
+- ath9k_hw_setrxabort(ah, 1);
+ }
+
+ static int ath9k_config(struct ieee80211_hw *hw, u32 changed)
+--
+1.6.3.3
+