index b0aeb22e634b06ecb5214a276fc1a3949b4241f2..7358f29d487e741694e5e094c731c7487ee95a3e 100644 (file)
--- a/net/mac80211/iface.c
+++ b/net/mac80211/iface.c
-@@ -1231,6 +1231,7 @@ void ieee80211_if_remove(struct ieee8021
+@@ -1236,6 +1236,7 @@ void ieee80211_if_remove(struct ieee8021
* Remove all interfaces, may only be called at hardware unregistration
* time because it doesn't do RCU-safe list removals.
*/
void ieee80211_remove_interfaces(struct ieee80211_local *local)
{
struct ieee80211_sub_if_data *sdata, *tmp;
-@@ -1251,6 +1252,22 @@ void ieee80211_remove_interfaces(struct
+@@ -1256,6 +1257,22 @@ void ieee80211_remove_interfaces(struct
unregister_netdevice_many(&unreg_list);
list_del(&unreg_list);
}