compat-wireless: turn on TESTMODE and MAC DEBUGFS, turn off BT master ol_R5.SP8.01 old_master R5.xx_Build-234 R5.xx_Build-235 R5.xx_Build-236 R5.xx_Build-237 R5.xx_Build-241 R5.xx_Build-242 R5.xx_Build-243 R5.xx_Build-244 R5.xx_Build-245 R5.xx_Build-246 R5.xx_Build-247 R5.xx_Build-248 R5.xx_Build-250 R5.xx_Build-251 R5.xx_Build-252 R5.xx_Build-253 R5.xx_Build-254 R5.xx_Build-255 R5.xx_Build-256 R5.xx_Build-259 R5.xx_Build-260 R5.xx_Build-261 R5.xx_Build-263 R5.xx_Build-264 R5.xx_Build-265 R5.xx_Build-266 R5.xx_Build-267 R5.xx_Build-268 R5.xx_Build-269 R5.xx_Build-270 R5.xx_Build-271 R5.xx_Build-272 R5.xx_Build-273 R5.xx_Build-274 R5.xx_Build-275 R5.xx_Build-276 R5.xx_Build-277 R5.xx_Build-278 R5.xx_Build-279 R5.xx_Build-280 R5.xx_Build-281 R5.xx_Build-282 R5.xx_Build-283 R5.xx_Build-284 R5.xx_Build-285 R5.xx_Build-286 R5.xx_Build-287 R5.xx_Build-288 ol_R5.SP4.01 ol_R5.SP5.01 ol_R5.SP6.01 ol_R5.SP7.01 ol_R5.SP8.01
authorIgal Chernobelsky <igalc@ti.com>
Thu, 21 Feb 2013 14:40:38 +0000 (16:40 +0200)
committerIgal Chernobelsky <igalc@ti.com>
Thu, 21 Feb 2013 14:40:38 +0000 (16:40 +0200)
commitbcc169e624f54e643e182bc6c15b6380b2f8408a
tree15e4670f3ae281514f812d4a7a6d587bf4df34df
parent06bfd93fa23726f0d81c83170f3fe8e70c1c9a12
compat-wireless: turn on TESTMODE and MAC DEBUGFS, turn off BT

CONFIG_NL80211_TESTMODE is required to support utils (calibrator)
CONFIG_MAC80211_DEBUGFS is used to control UAPSD mode.
These switches are also turned on in driver kernel config.
Turn off BT module build switches as BT has a separate compat.

Signed-off-by: Igal Chernobelsky <igalc@ti.com>
config.mk