summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 87dca92)
raw | patch | inline | side by side (parent: 87dca92)
author | Hauke Mehrtens <hauke@hauke-m.de> | |
Thu, 24 Jun 2010 21:00:04 +0000 (23:00 +0200) | ||
committer | Luis R. Rodriguez <lrodriguez@atheros.com> | |
Fri, 25 Jun 2010 04:08:47 +0000 (21:08 -0700) |
refresh patches and backport netdev_ops for iwmc3200wifi
Signed-off-by: Hauke Mehrtens <hauke@hauke-m.de>
Signed-off-by: Hauke Mehrtens <hauke@hauke-m.de>
index 2649ee320c30d6dd5851c16eba4f0d2146d92dd1..b64715f0d82867e6a6aae35e34c6238b6ae99263 100644 (file)
/*
* Header for the ath9k.ko driver core *only* -- hw code nor any other driver
-@@ -516,6 +517,7 @@ void ath_deinit_leds(struct ath_softc *s
- #define SC_OP_TSF_RESET BIT(11)
+@@ -517,6 +518,7 @@ void ath_deinit_leds(struct ath_softc *s
#define SC_OP_BT_PRIORITY_DETECTED BIT(12)
#define SC_OP_BT_SCAN BIT(13)
-+#define SC_OP_PKTLOGGING BIT(14)
+ #define SC_OP_ANI_RUN BIT(14)
++#define SC_OP_PKTLOGGING BIT(15)
/* Powersave flags */
#define PS_WAIT_FOR_BEACON BIT(0)
-@@ -594,6 +596,10 @@ struct ath_softc {
+@@ -595,6 +597,10 @@ struct ath_softc {
#ifdef CONFIG_ATH9K_DEBUGFS
struct ath9k_debug debug;
#endif
static inline void ath9k_hw_set11n_txdesc(struct ath_hw *ah, void *ds,
--- a/drivers/net/wireless/ath/ath9k/hw.c
+++ b/drivers/net/wireless/ath/ath9k/hw.c
-@@ -2396,7 +2396,7 @@ void ath9k_hw_setrxfilter(struct ath_hw
+@@ -2417,7 +2417,7 @@ void ath9k_hw_setrxfilter(struct ath_hw
phybits |= AR_PHY_ERR_RADAR;
if (bits & ATH9K_RX_FILTER_PHYERR)
phybits |= AR_PHY_ERR_OFDM_TIMING | AR_PHY_ERR_CCK_TIMING;
REG_WRITE(ah, AR_RXCFG,
--- a/drivers/net/wireless/ath/ath9k/hw.h
+++ b/drivers/net/wireless/ath/ath9k/hw.h
-@@ -602,7 +602,7 @@ struct ath_hw_ops {
+@@ -603,7 +603,7 @@ struct ath_hw_ops {
const void *ds0, dma_addr_t buf_addr,
unsigned int qcu);
int (*proc_txdesc)(struct ath_hw *ah, void *ds,
void (*set11n_txdesc)(struct ath_hw *ah, void *ds,
u32 pktLen, enum ath9k_pkt_type type,
u32 txPower, u32 keyIx,
-@@ -819,6 +819,8 @@ struct ath_hw {
-
- u32 paprd_gain_table_entries[PAPRD_GAIN_TABLE_ENTRIES];
- u8 paprd_gain_table_index[PAPRD_GAIN_TABLE_ENTRIES];
+@@ -826,6 +826,8 @@ struct ath_hw {
+ * this register when in sleep states.
+ */
+ u32 WARegVal;
+
+ bool is_pkt_logging;
};
index 98cb47726c2d39d75d77156402deeb8ea4b2e8e3..32afc2febaef00464bf31f3f31978e8213460200 100644 (file)
--- a/patches/01-netdev.patch
+++ b/patches/01-netdev.patch
priv->wireless_data.spy_data = &priv->ieee->spy_data;
net_dev->wireless_data = &priv->wireless_data;
net_dev->wireless_handlers = &ipw_wx_handler_def;
+--- a/drivers/net/wireless/iwmc3200wifi/netdev.c
++++ b/drivers/net/wireless/iwmc3200wifi/netdev.c
+@@ -129,7 +129,7 @@ void *iwm_if_alloc(int sizeof_bus, struc
+ goto out_priv;
+ }
+
+- ndev->netdev_ops = &iwm_netdev_ops;
++ netdev_attach_ops(ndev, &iwm_netdev_ops);
+ ndev->ieee80211_ptr = wdev;
+ SET_NETDEV_DEV(ndev, wiphy_dev(wdev->wiphy));
+ wdev->netdev = ndev;
--- a/drivers/net/wireless/libertas/main.c
+++ b/drivers/net/wireless/libertas/main.c
-@@ -968,7 +968,7 @@ struct lbs_private *lbs_add_card(void *c
+@@ -866,7 +866,7 @@ struct lbs_private *lbs_add_card(void *c
wdev->netdev = dev;
priv->dev = dev;
+ netdev_attach_ops(dev, &lbs_netdev_ops);
dev->watchdog_timeo = 5 * HZ;
dev->ethtool_ops = &lbs_ethtool_ops;
- #ifdef WIRELESS_EXT
-@@ -1304,7 +1304,7 @@ static int lbs_add_rtap(struct lbs_priva
-
- memcpy(rtap_dev->dev_addr, priv->current_addr, ETH_ALEN);
- rtap_dev->type = ARPHRD_IEEE80211_RADIOTAP;
-- rtap_dev->netdev_ops = &rtap_netdev_ops;
-+ netdev_attach_ops(rtap_dev, &rtap_netdev_ops);
- rtap_dev->ml_priv = priv;
- SET_NETDEV_DEV(rtap_dev, priv->dev->dev.parent);
-
+ dev->flags |= IFF_BROADCAST | IFF_MULTICAST;
--- a/drivers/net/wireless/libertas/mesh.c
+++ b/drivers/net/wireless/libertas/mesh.c
-@@ -363,7 +363,7 @@ int lbs_add_mesh(struct lbs_private *pri
+@@ -364,7 +364,7 @@ int lbs_add_mesh(struct lbs_private *pri
mesh_dev->ml_priv = priv;
priv->mesh_dev = mesh_dev;
index c7c242b10c220871013e3af9dba8a110f1fe717d..2ddf967624294de404e66433996bb8c60934ceb8 100644 (file)
--- a/patches/03-rfkill.patch
+++ b/patches/03-rfkill.patch
#include <net/cfg80211.h>
--- a/drivers/net/wireless/ath/ath9k/hw.c
+++ b/drivers/net/wireless/ath/ath9k/hw.c
-@@ -2171,7 +2171,7 @@ int ath9k_hw_fill_cap_info(struct ath_hw
+@@ -2192,7 +2192,7 @@ int ath9k_hw_fill_cap_info(struct ath_hw
pCap->hw_caps |= ATH9K_HW_CAP_ENHANCEDPM;
diff --git a/patches/05-usb.patch b/patches/05-usb.patch
index 5d6fbda93a67cb0c254e90b0a1dbee5b4b2c50b9..a231b0f06040c9ef93dc7508acaf6bff843a9f90 100644 (file)
--- a/patches/05-usb.patch
+++ b/patches/05-usb.patch
static int __init p54u_init(void)
--- a/drivers/net/wireless/ath/ath9k/hif_usb.c
+++ b/drivers/net/wireless/ath/ath9k/hif_usb.c
-@@ -1030,7 +1030,9 @@ static struct usb_driver ath9k_hif_usb_d
+@@ -1039,7 +1039,9 @@ static struct usb_driver ath9k_hif_usb_d
.reset_resume = ath9k_hif_usb_resume,
#endif
.id_table = ath9k_hif_usb_ids,
index b3c71fb955d9186c9d49b40175ca4ce8e75b83bd..e0846f5995face8d7d37ee3cf888c3b7c88c87d1 100644 (file)
struct b43_wldev;
---- a/drivers/net/wireless/libertas/assoc.c
-+++ b/drivers/net/wireless/libertas/assoc.c
-@@ -6,6 +6,9 @@
- #include <linux/if_arp.h>
- #include <linux/slab.h>
- #include <net/lib80211.h>
-+#if (LINUX_VERSION_CODE < KERNEL_VERSION(2,6,29))
-+#include <asm/unaligned.h>
-+#endif
-
- #include "assoc.h"
- #include "decl.h"
--- a/drivers/net/wireless/wl12xx/wl1251_main.c
+++ b/drivers/net/wireless/wl12xx/wl1251_main.c
@@ -26,6 +26,9 @@
index 132999416a62eff87abb10c2651881ca3d3cbfe1..681ff22f5c5ad763d9a4eaf23c25582b7bc49600 100644 (file)
--- a/drivers/net/wireless/iwlwifi/Makefile
+++ b/drivers/net/wireless/iwlwifi/Makefile
@@ -14,7 +14,7 @@ iwlagn-objs += iwl-agn-ucode.o iwl-agn-
- iwlagn-objs += iwl-agn-lib.o
+ iwlagn-objs += iwl-agn-lib.o iwl-agn-rx.o iwl-agn-calib.o
iwlagn-$(CONFIG_IWLWIFI_DEBUGFS) += iwl-agn-debugfs.o
-iwlagn-$(CONFIG_IWL4965) += iwl-4965.o
iwlagn-$(CONFIG_IWL5000) += iwl-1000.o
--- a/drivers/net/wireless/iwlwifi/iwl-agn.c
+++ b/drivers/net/wireless/iwlwifi/iwl-agn.c
-@@ -4080,10 +4080,10 @@ static void __devexit iwl_pci_remove(str
+@@ -4079,10 +4079,10 @@ static void __devexit iwl_pci_remove(str
/* Hardware specific file defines the PCI IDs table for that hardware module */
static DEFINE_PCI_DEVICE_TABLE(iwl_hw_card_ids) = {
diff --git a/patches/19-kfifo.patch b/patches/19-kfifo.patch
index b9575991538c024b8f3eef64d8ed3429e3f1e8f6..66a0287d4e21f84559b99d1747d0250475415772 100644 (file)
--- a/patches/19-kfifo.patch
+++ b/patches/19-kfifo.patch
--- a/drivers/net/wireless/libertas/dev.h
+++ b/drivers/net/wireless/libertas/dev.h
-@@ -125,7 +125,11 @@ struct lbs_private {
+@@ -126,7 +126,11 @@ struct lbs_private {
u32 resp_len[2];
/* Events sent from hardware to driver */
struct task_struct *main_thread;
--- a/drivers/net/wireless/libertas/main.c
+++ b/drivers/net/wireless/libertas/main.c
-@@ -887,8 +887,14 @@ static int lbs_init_adapter(struct lbs_p
+@@ -788,8 +788,14 @@ static int lbs_init_adapter(struct lbs_p
priv->resp_len[0] = priv->resp_len[1] = 0;
/* Create the event FIFO */
lbs_pr_err("Out of memory allocating event FIFO buffer\n");
goto out;
}
-@@ -904,7 +910,12 @@ static void lbs_free_adapter(struct lbs_
+@@ -805,7 +811,12 @@ static void lbs_free_adapter(struct lbs_
lbs_deb_enter(LBS_DEB_MAIN);
lbs_free_cmd_buffer(priv);
+#endif
del_timer(&priv->command_timer);
del_timer(&priv->auto_deepsleep_timer);
- kfree(priv->networks);
+
index d90e4b17c135936d64158a0cf95874cf6aac1fab..f7304cbd406e5539e768a8c6ad04cfd8999c3f78 100644 (file)
return ((u64)(mfilt[1]) << 32) | mfilt[0];
--- a/drivers/net/wireless/libertas/main.c
+++ b/drivers/net/wireless/libertas/main.c
-@@ -328,18 +328,34 @@ static int lbs_add_mcast_addrs(struct cm
+@@ -247,18 +247,34 @@ static int lbs_add_mcast_addrs(struct cm
netif_addr_lock_bh(dev);
cnt = netdev_mc_count(dev);
netdev_for_each_mc_addr(ha, dev) {
return hash.low | ((u64)hash.high << 32);
--- a/include/net/mac80211.h
+++ b/include/net/mac80211.h
-@@ -1686,7 +1686,11 @@ struct ieee80211_ops {
+@@ -1695,7 +1695,11 @@ struct ieee80211_ops {
struct ieee80211_bss_conf *info,
u32 changed);
u64 (*prepare_multicast)(struct ieee80211_hw *hw,
index 20cbc285f956e2256b08ee45e8d051f154dee41b..204ade59732fcf96a022c3b82b696c885ab5de10 100644 (file)
module_init(ipw2100_init);
--- a/net/mac80211/mlme.c
+++ b/net/mac80211/mlme.c
-@@ -556,7 +556,11 @@ void ieee80211_recalc_ps(struct ieee8021
+@@ -590,7 +590,11 @@ void ieee80211_recalc_ps(struct ieee8021
s32 beaconint_us;
if (latency < 0)