compat-wireless: turn on TESTMODE and MAC DEBUGFS, turn off BT master ol_R5.SP8.01 old_master R5.xx_Build-234 R5.xx_Build-235 R5.xx_Build-236 R5.xx_Build-237 R5.xx_Build-241 R5.xx_Build-242 R5.xx_Build-243 R5.xx_Build-244 R5.xx_Build-245 R5.xx_Build-246 R5.xx_Build-247 R5.xx_Build-248 R5.xx_Build-250 R5.xx_Build-251 R5.xx_Build-252 R5.xx_Build-253 R5.xx_Build-254 R5.xx_Build-255 R5.xx_Build-256 R5.xx_Build-259 R5.xx_Build-260 R5.xx_Build-261 R5.xx_Build-263 R5.xx_Build-264 R5.xx_Build-265 R5.xx_Build-266 R5.xx_Build-267 R5.xx_Build-268 R5.xx_Build-269 R5.xx_Build-270 R5.xx_Build-271 R5.xx_Build-272 R5.xx_Build-273 R5.xx_Build-274 R5.xx_Build-275 R5.xx_Build-276 R5.xx_Build-277 R5.xx_Build-278 R5.xx_Build-279 R5.xx_Build-280 R5.xx_Build-281 R5.xx_Build-282 R5.xx_Build-283 R5.xx_Build-284 R5.xx_Build-285 R5.xx_Build-286 R5.xx_Build-287 R5.xx_Build-288 ol_R5.SP4.01 ol_R5.SP5.01 ol_R5.SP6.01 ol_R5.SP7.01 ol_R5.SP8.01
authorIgal Chernobelsky <igalc@ti.com>
Thu, 21 Feb 2013 14:40:38 +0000 (16:40 +0200)
committerIgal Chernobelsky <igalc@ti.com>
Thu, 21 Feb 2013 14:40:38 +0000 (16:40 +0200)
CONFIG_NL80211_TESTMODE is required to support utils (calibrator)
CONFIG_MAC80211_DEBUGFS is used to control UAPSD mode.
These switches are also turned on in driver kernel config.
Turn off BT module build switches as BT has a separate compat.

Signed-off-by: Igal Chernobelsky <igalc@ti.com>
config.mk

index f09d16d48c6fec13ad85166cc7e91fa1b60a4d45..a3ea3c3fdff53f53bca1d4cbe7c47897923e0739 100644 (file)
--- a/config.mk
+++ b/config.mk
@@ -117,8 +117,8 @@ ifndef CONFIG_COMPAT_KERNEL_2_6_27
 ifeq ($(CONFIG_BT),y)
 # we'll ignore compiling bluetooth
 else
- CONFIG_COMPAT_BLUETOOTH=y
- CONFIG_COMPAT_BLUETOOTH_MODULES=m
+# CONFIG_COMPAT_BLUETOOTH=y
+# CONFIG_COMPAT_BLUETOOTH_MODULES=m
 endif
 endif #CONFIG_COMPAT_KERNEL_2_6_27
 
@@ -166,7 +166,7 @@ ifndef CONFIG_COMPAT_KERNEL_2_6_33
 CONFIG_MAC80211_DRIVER_API_TRACER=y
 endif #CONFIG_COMPAT_KERNEL_2_6_33
 
-CONFIG_MAC80211_DEBUGFS=y
+CONFIG_MAC80211_DEBUGFS=y
 # CONFIG_MAC80211_NOINLINE=y
 # CONFIG_MAC80211_VERBOSE_DEBUG=y
 # CONFIG_MAC80211_HT_DEBUG=y
@@ -198,7 +198,7 @@ CONFIG_MAC80211_MESH=y
 CONFIG_CFG80211=m
 CONFIG_CFG80211_DEFAULT_PS=y
 # CONFIG_CFG80211_DEBUGFS=y
-CONFIG_NL80211_TESTMODE=y
+CONFIG_NL80211_TESTMODE=y
 # CONFIG_CFG80211_DEVELOPER_WARNINGS=y
 # CONFIG_CFG80211_REG_DEBUG=y
 # CONFIG_CFG80211_INTERNAL_REGDB=y