summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: a673c5f)
raw | patch | inline | side by side (parent: a673c5f)
author | Hauke Mehrtens <hauke@hauke-m.de> | |
Tue, 2 Aug 2011 21:14:22 +0000 (23:14 +0200) | ||
committer | Luis R. Rodriguez <mcgrof@qca.qualcomm.com> | |
Tue, 2 Aug 2011 21:26:49 +0000 (14:26 -0700) |
Export will be added in linux-3.2, for older kernel versions the stuff
is in linux/module.h.
Signed-off-by: Hauke Mehrtens <hauke@hauke-m.de>
is in linux/module.h.
Signed-off-by: Hauke Mehrtens <hauke@hauke-m.de>
include/linux/export.h | [new file with mode: 0644] | patch | blob |
diff --git a/include/linux/export.h b/include/linux/export.h
--- /dev/null
+++ b/include/linux/export.h
@@ -0,0 +1,12 @@
+#ifndef _COMPAT_LINUX_EXPORT_H
+#define _COMPAT_LINUX_EXPORT_H 1
+
+#include <linux/version.h>
+
+#if (LINUX_VERSION_CODE >= KERNEL_VERSION(3,2,0))
+#include_next <linux/export.h>
+#else
+#include <linux/module.h>
+#endif /* (LINUX_VERSION_CODE >= KERNEL_VERSION(3,2,0)) */
+
+#endif /* _COMPAT_LINUX_EXPORT_H */