index 52f4213bf26366a71a707284f804fc0bf33890fb..f2450607983f93cd265d7573e55077478b5513ff 100644 (file)
--- a/framework/mt/Zdo/mtZdo.h
+++ b/framework/mt/Zdo/mtZdo.h
/*MACROS*/\r
#define SUCCESS 0x00\r
#define FAILURE 0x01\r
+#define MAX_MTU 0x0C\r
#define HI_UINT16(a) (((a) >> 8) & 0xFF)\r
#define LO_UINT16(a) ((a) & 0xFF)\r
#define BREAK_UINT32(var, ByteNum) \\r
uint8_t SecurityUse;\r
uint8_t SeqNum;\r
uint16_t MacDstAddr;\r
- uint8_t Data[99];\r
+ uint8_t Status;\r
+ uint64_t ExtAddr;\r
+ uint16_t NwkAddr;\r
+ uint8_t NotUsed;\r
} MsgCbIncomingFormat_t;\r
\r
//sets the types of response of State Change Ind\r