aboutsummaryrefslogtreecommitdiffstats
blob: fd7c45b9ed5a3836323a4d54af31df6f2929d050 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
/*
 * ASoC driver for TI DAVINCI EVM platform
 *
 * Author:      Vladimir Barinov, <vbarinov@embeddedalley.com>
 * Copyright:   (C) 2007 MontaVista Software, Inc., <source@mvista.com>
 *
 * This program is free software; you can redistribute it and/or modify
 * it under the terms of the GNU General Public License version 2 as
 * published by the Free Software Foundation.
 */

#include <linux/module.h>
#include <linux/moduleparam.h>
#include <linux/timer.h>
#include <linux/interrupt.h>
#include <linux/platform_device.h>
#include <linux/platform_data/edma.h>
#include <linux/i2c.h>
#include <sound/core.h>
#include <sound/pcm.h>
#include <sound/soc.h>

#include <asm/dma.h>
#include <asm/mach-types.h>

#include "davinci-pcm.h"
#include "davinci-i2s.h"
#include "davinci-mcasp.h"

#define AUDIO_FORMAT (SND_SOC_DAIFMT_DSP_B | \
		SND_SOC_DAIFMT_CBM_CFM | SND_SOC_DAIFMT_IB_NF)
static int evm_hw_params(struct snd_pcm_substream *substream,
			 struct snd_pcm_hw_params *params)
{
	struct snd_soc_pcm_runtime *rtd = substream->private_data;
	struct snd_soc_dai *codec_dai = rtd->codec_dai;
	struct snd_soc_dai *cpu_dai = rtd->cpu_dai;
	int ret = 0;
	unsigned sysclk;

	/* ASP1 on DM355 EVM is clocked by an external oscillator */
	if (machine_is_davinci_dm355_evm() || machine_is_davinci_dm6467_evm() ||
	    machine_is_davinci_dm365_evm())
		sysclk = 27000000;

	/* ASP0 in DM6446 EVM is clocked by U55, as configured by
	 * board-dm644x-evm.c using GPIOs from U18.  There are six
	 * options; here we "know" we use a 48 KHz sample rate.
	 */
	else if (machine_is_davinci_evm())
		sysclk = 12288000;

	else if (machine_is_davinci_da830_evm() ||
				machine_is_davinci_da850_evm())
		sysclk = 24576000;

	else
		return -EINVAL;

	/* set codec DAI configuration */
	ret = snd_soc_dai_set_fmt(codec_dai, AUDIO_FORMAT);
	if (ret < 0)
		return ret;

	/* set cpu DAI configuration */
	ret = snd_soc_dai_set_fmt(cpu_dai, AUDIO_FORMAT);
	if (ret < 0)
		return ret;

	/* set the codec system clock */
	ret = snd_soc_dai_set_sysclk(codec_dai, 0, sysclk, SND_SOC_CLOCK_OUT);
	if (ret < 0)
		return ret;

	/* set the CPU system clock */
	ret = snd_soc_dai_set_sysclk(cpu_dai, 0, sysclk, SND_SOC_CLOCK_OUT);
	if (ret < 0)
		return ret;

	return 0;
}

static int evm_spdif_hw_params(struct snd_pcm_substream *substream,
				struct snd_pcm_hw_params *params)
{
	struct snd_soc_pcm_runtime *rtd = substream->private_data;
	struct snd_soc_dai *cpu_dai = rtd->cpu_dai;

	/* set cpu DAI configuration */
	return snd_soc_dai_set_fmt(cpu_dai, AUDIO_FORMAT);
}

static struct snd_soc_ops evm_ops = {
	.hw_params = evm_hw_params,
};

static struct snd_soc_ops evm_spdif_ops = {
	.hw_params = evm_spdif_hw_params,
};

/* davinci-evm machine dapm widgets */
static const struct snd_soc_dapm_widget aic3x_dapm_widgets[] = {
	SND_SOC_DAPM_HP("Headphone Jack", NULL),
	SND_SOC_DAPM_LINE("Line Out", NULL),
	SND_SOC_DAPM_MIC("Mic Jack", NULL),
	SND_SOC_DAPM_LINE("Line In", NULL),
};

/* davinci-evm machine audio_mapnections to the codec pins */
static const struct snd_soc_dapm_route audio_map[] = {
	/* Headphone connected to HPLOUT, HPROUT */
	{"Headphone Jack", NULL, "HPLOUT"},
	{"Headphone Jack", NULL, "HPROUT"},

	/* Line Out connected to LLOUT, RLOUT */
	{"Line Out", NULL, "LLOUT"},
	{"Line Out", NULL, "RLOUT"},

	/* Mic connected to (MIC3L | MIC3R) */
	{"MIC3L", NULL, "Mic Bias"},
	{"MIC3R", NULL, "Mic Bias"},
	{"Mic Bias", NULL, "Mic Jack"},

	/* Line In connected to (LINE1L | LINE2L), (LINE1R | LINE2R) */
	{"LINE1L", NULL, "Line In"},
	{"LINE2L", NULL, "Line In"},
	{"LINE1R", NULL, "Line In"},
	{"LINE2R", NULL, "Line In"},
};

/* Logic for a aic3x as connected on a davinci-evm */
static int evm_aic3x_init(struct snd_soc_pcm_runtime *rtd)
{
	struct snd_soc_codec *codec = rtd->codec;
	struct snd_soc_dapm_context *dapm = &codec->dapm;

	/* Add davinci-evm specific widgets */
	snd_soc_dapm_new_controls(dapm, aic3x_dapm_widgets,
				  ARRAY_SIZE(aic3x_dapm_widgets));

	/* Set up davinci-evm specific audio path audio_map */
	snd_soc_dapm_add_routes(dapm, audio_map, ARRAY_SIZE(audio_map));

	/* not connected */
	snd_soc_dapm_disable_pin(dapm, "MONO_LOUT");
	snd_soc_dapm_disable_pin(dapm, "HPLCOM");
	snd_soc_dapm_disable_pin(dapm, "HPRCOM");

	/* always connected */
	snd_soc_dapm_enable_pin(dapm, "Headphone Jack");
	snd_soc_dapm_enable_pin(dapm, "Line Out");
	snd_soc_dapm_enable_pin(dapm, "Mic Jack");
	snd_soc_dapm_enable_pin(dapm, "Line In");

	return 0;
}

/* davinci-evm digital audio interface glue - connects codec <--> CPU */
static struct snd_soc_dai_link dm6446_evm_dai = {
	.name = "TLV320AIC3X",
	.stream_name = "AIC3X",
	.cpu_dai_name = "davinci-mcbsp",
	.codec_dai_name = "tlv320aic3x-hifi",
	.codec_name = "tlv320aic3x-codec.1-001b",
	.platform_name = "davinci-mcbsp",
	.init = evm_aic3x_init,
	.ops = &evm_ops,
};

static struct snd_soc_dai_link dm355_evm_dai = {
	.name = "TLV320AIC3X",
	.stream_name = "AIC3X",
	.cpu_dai_name = "davinci-mcbsp.1",
	.codec_dai_name = "tlv320aic3x-hifi",
	.codec_name = "tlv320aic3x-codec.1-001b",
	.platform_name = "davinci-mcbsp.1",
	.init = evm_aic3x_init,
	.ops = &evm_ops,
};

static struct snd_soc_dai_link dm365_evm_dai = {
#ifdef CONFIG_SND_DM365_AIC3X_CODEC
	.name = "TLV320AIC3X",
	.stream_name = "AIC3X",
	.cpu_dai_name = "davinci-mcbsp",
	.codec_dai_name = "tlv320aic3x-hifi",
	.init = evm_aic3x_init,
	.codec_name = "tlv320aic3x-codec.1-0018",
	.ops = &evm_ops,
	.platform_name = "davinci-mcbsp",
#elif defined(CONFIG_SND_DM365_VOICE_CODEC)
	.name = "Voice Codec - CQ93VC",
	.stream_name = "CQ93",
	.cpu_dai_name = "davinci-vcif",
	.codec_dai_name = "cq93vc-hifi",
	.codec_name = "cq93vc-codec",
	.platform_name = "davinci-vcif",
#endif
};

static struct snd_soc_dai_link dm6467_evm_dai[] = {
	{
		.name = "TLV320AIC3X",
		.stream_name = "AIC3X",
		.cpu_dai_name= "davinci-mcasp.0",
		.codec_dai_name = "tlv320aic3x-hifi",
		.platform_name = "davinci-mcasp.0",
		.codec_name = "tlv320aic3x-codec.0-001a",
		.init = evm_aic3x_init,
		.ops = &evm_ops,
	},
	{
		.name = "McASP",
		.stream_name = "spdif",
		.cpu_dai_name= "davinci-mcasp.1",
		.codec_dai_name = "dit-hifi",
		.codec_name = "spdif_dit",
		.platform_name = "davinci-mcasp.1",
		.ops = &evm_spdif_ops,
	},
};

static struct snd_soc_dai_link da830_evm_dai = {
	.name = "TLV320AIC3X",
	.stream_name = "AIC3X",
	.cpu_dai_name = "davinci-mcasp.1",
	.codec_dai_name = "tlv320aic3x-hifi",
	.codec_name = "tlv320aic3x-codec.1-0018",
	.platform_name = "davinci-mcasp.1",
	.init = evm_aic3x_init,
	.ops = &evm_ops,
};

static struct snd_soc_dai_link da850_evm_dai = {
	.name = "TLV320AIC3X",
	.stream_name = "AIC3X",
	.cpu_dai_name= "davinci-mcasp.0",
	.codec_dai_name = "tlv320aic3x-hifi",
	.codec_name = "tlv320aic3x-codec.1-0018",
	.platform_name = "davinci-mcasp.0",
	.init = evm_aic3x_init,
	.ops = &evm_ops,
};

/* davinci dm6446 evm audio machine driver */
static struct snd_soc_card dm6446_snd_soc_card_evm = {
	.name = "DaVinci DM6446 EVM",
	.owner = THIS_MODULE,
	.dai_link = &dm6446_evm_dai,
	.num_links = 1,
};

/* davinci dm355 evm audio machine driver */
static struct snd_soc_card dm355_snd_soc_card_evm = {
	.name = "DaVinci DM355 EVM",
	.owner = THIS_MODULE,
	.dai_link = &dm355_evm_dai,
	.num_links = 1,
};

/* davinci dm365 evm audio machine driver */
static struct snd_soc_card dm365_snd_soc_card_evm = {
	.name = "DaVinci DM365 EVM",
	.owner = THIS_MODULE,
	.dai_link = &dm365_evm_dai,
	.num_links = 1,
};

/* davinci dm6467 evm audio machine driver */
static struct snd_soc_card dm6467_snd_soc_card_evm = {
	.name = "DaVinci DM6467 EVM",
	.owner = THIS_MODULE,
	.dai_link = dm6467_evm_dai,
	.num_links = ARRAY_SIZE(dm6467_evm_dai),
};

static struct snd_soc_card da830_snd_soc_card = {
	.name = "DA830/OMAP-L137 EVM",
	.owner = THIS_MODULE,
	.dai_link = &da830_evm_dai,
	.num_links = 1,
};

static struct snd_soc_card da850_snd_soc_card = {
	.name = "DA850/OMAP-L138 EVM",
	.owner = THIS_MODULE,
	.dai_link = &da850_evm_dai,
	.num_links = 1,
};

static struct platform_device *evm_snd_device;

static int __init evm_init(void)
{
	struct snd_soc_card *evm_snd_dev_data;
	int index;
	int ret;

	if (machine_is_davinci_evm()) {
		evm_snd_dev_data = &dm6446_snd_soc_card_evm;
		index = 0;
	} else if (machine_is_davinci_dm355_evm()) {
		evm_snd_dev_data = &dm355_snd_soc_card_evm;
		index = 1;
	} else if (machine_is_davinci_dm365_evm()) {
		evm_snd_dev_data = &dm365_snd_soc_card_evm;
		index = 0;
	} else if (machine_is_davinci_dm6467_evm()) {
		evm_snd_dev_data = &dm6467_snd_soc_card_evm;
		index = 0;
	} else if (machine_is_davinci_da830_evm()) {
		evm_snd_dev_data = &da830_snd_soc_card;
		index = 1;
	} else if (machine_is_davinci_da850_evm()) {
		evm_snd_dev_data = &da850_snd_soc_card;
		index = 0;
	} else
		return -EINVAL;

	evm_snd_device = platform_device_alloc("soc-audio", index);
	if (!evm_snd_device)
		return -ENOMEM;

	platform_set_drvdata(evm_snd_device, evm_snd_dev_data);
	ret = platform_device_add(evm_snd_device);
	if (ret)
		platform_device_put(evm_snd_device);

	return ret;
}

static void __exit evm_exit(void)
{
	platform_device_unregister(evm_snd_device);
}

module_init(evm_init);
module_exit(evm_exit);

MODULE_AUTHOR("Vladimir Barinov");
MODULE_DESCRIPTION("TI DAVINCI EVM ASoC driver");
MODULE_LICENSE("GPL");